Pre-configured, doors unvented - Pre-configured, doors vented

Catalogue 33

Network enclosures TS 8 System accessories Page 537 Power System Module Page 383 Monitoring Page 767 Climate control Page 389 Material: − Enclosure: Sheet steel − Glazed door: Single-pane safety glass, 3 mm Surface finish: − Enclosure frame: Dipcoat-primed − Doors and roof: Dipcoat-primed, powder-coated − Gland plates, punched sections with mounting flanges and mounting angles: Zinc-plated Colour: RAL 7035 Supply includes: Product-specific supply scope, see table. Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. T B H2 H1 Pre-configured, doors unvented U Packs of 24 24 38 42 Width (B) mm 600 800 800 800 Height (H1 + H2) mm 1200 + 100 1200 + 100 1800 + 100 2000 + 100 Depth (T) mm 600 800 800 800 Distance between levels, pre-configured mm – 498 498 498 Glazed aluminium door at the front, 180°, with comfort handle for semi-cylinder and security lock 3524 E 1 Sheet steel door at the rear, 130°, with handle and security lock 3524 E 1 482.6 mm (19˝) mounting level at the front and rear, cranked mounting angles screw-fastened onto installation brackets approx. 150 mm – behind the front edge of the frame, depth-variable 482.6 mm (19˝) mounting angle at the front, cranked mounting angle screw-fastened to TS punched sections with mounting flanges as support strips – – – Gland plate mounted at front as infill panel 1 – Gland plate, one-piece, vented, with cable entry 1 – – – Roof plate for cable entry, two-piece 1 Including side panels 2 – Model No. DK 1 7830.100 7830.110 7830.850 7830.200 Supply includes Baying kit TS 8800.500 1 set – – – Base/plinth vented, 100 mm high 1 Earthing of all enclosure panels pre-configured 1 set Levelling feet (incl. base/plinth adaptor) 4 Spacers for raising the roof 4 Cable clamp rails for the inner frame level 4 Cable shunting rings, plastic 10 Captive nuts M6, conductive 50 Multi-tooth screws M6 50 Accessories Side panel, lockable, see page 569 2 – – 7824.188 – Included with the supply. 102 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above