Network enclosures TE 7000 - Pre-configured

Catalogue 33

Network enclosures TS 8 U 38 38 38 38 38 38 Width mm 600 600 600 600 800 800 Height mm 1800 1800 1800 1800 1800 1800 Depth mm 600 600 800 800 800 800 Model No. DK 7820.600 7821.600 7820.610 7821.610 7820.650 7821.650 Supply includes Glazed aluminium door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – Sheet steel door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – Sheet steel door at the rear (130°), with handle and security lock 3524 E Gland plate, multi-piece, solid Roof plate, solid Base/plinth see page 542 U 42 42 42 42 42 42 Width mm 600 600 600 600 600 600 Height mm 2000 2000 2000 2000 2000 2000 Depth mm 600 600 800 800 1000 1000 Model No. DK 7820.700 7821.700 7820.710 7821.710 7820.730 7821.730 Supply includes Glazed aluminium door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – Sheet steel door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – Sheet steel door at the rear (130°), with handle and security lock 3524 E Gland plate, multi-piece, solid Roof plate, solid Base/plinth see page 542 U 42 42 42 42 42 42 Width mm 800 800 800 800 800 800 Height mm 2000 2000 2000 2000 2000 2000 Depth mm 600 600 800 800 1000 1000 Model No. DK 7820.740 7821.740 7820.750 7821.750 7820.770 7821.770 Supply includes Glazed aluminium door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – Sheet steel door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – Sheet steel door at the rear (130°), with handle and security lock 3524 E Gland plate, multi-piece, solid Roof plate, solid Base/plinth see page 542 U 47 47 47 47 47 47 Width mm 600 600 600 600 800 800 Height mm 2200 2200 2200 2200 2200 2200 Depth mm 600 600 800 800 800 800 Model No. DK 7820.800 7821.800 7820.810 7821.810 7820.850 7821.850 Supply includes Glazed aluminium door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – Sheet steel door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – Sheet steel door at the rear (130°), with handle and security lock 3524 E Gland plate, multi-piece, solid Roof plate, solid Base/plinth see page 542 Included with the supply. 106 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above