SV-TS 8 modular enclosures (height 2000 mm)

Catalogue 33

Baying systems TS 8 2 2 System accessories Page 537 SV components From page 327 Material: Sheet steel Surface finish: − Enclosure frame: Dipcoat-primed − Rear panel: Dipcoat-primed, powder-coated on the outside, textured paint − Gland plates: Zinc-plated Colour: RAL 7035 Protection category: Up to IP 54, depending on the panels. Supply includes: − Enclosure frame − Rear panel − Three-piece gland plates Testing: − Design certificate to IEC 61 439-1/-2 − IEC 61 641 SV-TS 8 modular enclosures (height 1800 mm) 2 Detailed drawings/ Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Width mm Packs of 400 600 800 Page Height mm 1800 1800 1800 Depth mm 600 600 600 Model No. SV 1 9670.4861) 9670.6861) 9670.8861) Weight (kg) 42.0 49.0 58.5 Base/plinth Components front and rear Height 100 mm 1 set 8601.400 8601.600 8601.800 543 Height 200 mm 1 set 8602.400 8602.600 8602.800 543 Trim panels, sides Height 100 mm 1 set 8601.060 8601.060 8601.060 544 Height 200 mm 1 set 8602.060 8602.060 8602.060 544 Flex-Block see page 540 Levelling component for base/plinth see page 546 Also required Side panels for protection category IP 55 2 8186.235 8186.235 8186.235 567 Roof plates for protection category/design IP 55/sealed 1 9671.646 9671.666 9671.686 622 IP 43/vented 1 9671.746 9671.766 9671.786 622 IP 2X/vented 1 9671.846 9660.235 9660.245 622 Roof plates for cable entry gland IP 55 1 9671.546 9665.903 9671.586 622 Roof plates with pressure relief function 1 9671.446 9660.935 9660.945 622 Front trim panels for protection category IP 54/sealed 1 set 9671.014 9671.016 9671.018 594 IP 2X/vented 1 set 9671.034 9671.036 9671.038 594 Upgrade kit for front panels IP 2X IP 43 1 set 9671.044 9671.046 9671.048 594 Partial doors for clearance height with front trim panel 100/100 mm 1 9671.156 9671.176 9671.196 592 Front trim panels, top 300 mm/bottom 100 mm for protection category IP 54/sealed 1 set 9672.014 9672.016 9672.018 593 IP 2X/vented 1 set 9672.034 9672.036 9672.038 593 Front trim panels, top 100 mm/bottom 300 mm for protection category IP 54/sealed 1 set 9672.024 9672.026 9672.028 593 IP 2X/vented 1 set 9672.044 9672.046 9672.048 593 Upgrade kit for front trim panels 300/100 mm IP 2X IP 43 1 set 9672.054 9672.056 9672.058 593 Partial doors for modular configuration 1 see page 590 Angular baying brackets 4 8800.430 8800.430 8800.430 579 Baying connectors, external 6 8800.490 8800.490 8800.490 578 Accessories Enclosure configuration see page 592 Compartment configuration see page 345 1) Extended delivery times. 86 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above