Base/plinth, complete - Transport castors - Cross member

Catalogue 33

Base Base/plinths Base/plinth, complete Sheet steel for AE, TP, ES Trim panels at the front and rear with fitted corner pieces and side trim panels. Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7022 Supply includes: Mounting accessories for mounting on the enclosure. 100 mm high: − 4 corner pieces − 2 trim panels front/rear − 2 trim panels, side 200 mm high: − 4 corner pieces − 1 trim panel front/rear x 200 mm − 2 trim panels front/rear x 100 mm − 4 trim panels, side Base/plinth for ES, TP universal console, 100 mm high For enclosures/consoles Base/plinth depth mm Width (B) SO mm Depth (T) mm 600 400 350 2804.200 600 500 450 2807.200 800 400 350 2823.200 800 500 450 2829.200 1000 400 350 2909.200 1200 400 350 2836.200 1200 500 450 2839.200 1600 400 350 2905.200 1800 500 450 2903.200 Base/plinth for AE, 100 mm high For enclosures Base/plinth Width (B) SO mm Depth (T) mm 600 300 279 2816.200 800 300 279 2818.200 1000 300 279 2801.200 Accessories: − Fastening bolt, see page 546. − Base mounting plate, see page 546. Base/plinth for ES, TP universal console, 200 mm high For enclosures/consoles Base/plinth depth mm Width (B) SO mm Depth (T) mm 600 400 350 2805.200 600 500 450 2808.200 800 400 350 2824.200 800 500 450 2830.200 1000 400 350 2910.200 1200 400 350 2837.200 1200 500 450 2840.200 1600 400 350 2906.200 1800 500 450 2904.200 Base/plinth for AE, 200 mm high For enclosures Base/plinth Width (B) SO mm Depth (T) mm 600 300 279 2826.200 800 300 279 2828.200 1000 300 279 2802.200 Detailed drawings: Available on the Internet. Model No. depth mm Model No. Model No. depth mm Model No. 125 100 125 100 Ø 8.5 □ 14 22.5 52.5 30 18 x 14 T 52.5 25 30 50 62.5 62.5 32.5 32.5 37.5 12.5 25 37.5 12.5 B 98 100 2 98 98 200 Base/plinth, 100 mm high Base/plinth, 200 mm high Rittal Catalogue 33/System accessories 551


Catalogue 33
To see the actual publication please follow the link above