Cable entry glands

Catalogue 33

Roof/wall mounting Roof Roof plates for SV-TS For SV-TS 8 enclosures without roof plate and in exchange for the standard roof plate for other TS enclosures. Material: Sheet steel, 1.5 mm Surface finish: Textured paint Colour: RAL 7035 Supply includes: Mounting accessories. IP 55, solid For enclosures Width Depth Packs of Model No. SV mm mm 300 600 1 9671.636 400 600 1 9671.646 600 600 1 9671.666 800 600 1 9671.686 300 800 1 9671.6381) 400 800 1 9671.6481) 600 800 1 9671.668 800 800 1 9671.688 1) Extended delivery times. IP 43 with ventilation hole Build height: 93 mm For enclosures Width Depth Packs of Model No. SV mm mm 300 600 1 9671.736 400 600 1 9671.746 600 600 1 9671.766 800 600 1 9671.786 300 800 1 9671.738 400 800 1 9671.748 600 800 1 9671.768 800 800 1 9671.788 Extended delivery times. IP 2X with ventilation hole Build height: 72 mm For enclosures Width Depth Packs of Model No. SV mm mm 400 600 1 9671.8461) 600 600 1 9660.235 800 600 1 9660.245 1000 600 1 9660.255 1200 600 1 9660.265 400 800 1 9671.8481) 600 800 1 9659.5251) 800 800 1 9659.5351) 1000 800 1 9659.5451) 1200 800 1 9659.5551) 1) Extended delivery times. With pressure relief valve Build height: 25 mm For enclosures Width Depth Packs of Model No. SV mm mm 400 600 1 9671.446 600 600 1 9660.935 800 600 1 9660.945 1000 600 1 9660.955 1200 600 1 9660.965 400 800 1 9671.448 600 800 1 9671.468 800 800 1 9671.488 Extended delivery times. For cable entry glands For enclosures Required number of glands Width Depth of Model No. SV mm mm 600 400 2 1 9665.943 850 400 3 1 9665.953 1100 400 4 1 9665.963 300 600 2 1 9671.536 400 600 3 1 9671.546 600 600 4 1 9665.903 800 600 8 1 9671.586 850 600 6 1 9665.913 1100 600 8 1 9665.923 300 800 2 1 9671.5381) 400 800 4 1 9671.548 600 800 8 1 9671.5681) 800 800 8 1 9671.5881) 1) Extended delivery times. Also required: Cable entry gland, see page 623. Packs 622 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above