For High Performance Cooling systems HPC

Catalogue 33

Server enclosures TS 8 System accessories Page 537 Power System Module Page 383 Monitoring Page 767 Climate control Page 389 Design features − Robust frame structure − Front and rear door fully vented; vented surface area > 78% perforated − 2-point locking − Door hinge may be swapped to opposite side without machining − Cable entry via the base/plinth and roof (optional) − Bayable at all levels − Static load capacity of up to 1000 kg Material: Sheet steel Surface finish: − Enclosure frame: Dipcoat-primed − Enclosure panels: Dipcoat-primed, powdercoated − Mounting angles, mounting frame and punched sections with mounting flanges: Zinc-plated Colour: RAL 7035 Supply includes: Product-specific supply scope, see table. Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Colocation Number of front and rear doors Packs of 2/2 4/4 Page U 2 x 21 4 x 10 Width mm 600 600 Height mm 2200 2200 Depth mm 1000 1000 Distance between levels, pre-configured mm 740 740 Model No. DK 1 7831.4531) 7831.4631) Supply includes Sheet steel doors, vented, front and rear with 180° hinges Roof plate, solid 1 Levelling feet 4 482.6 mm (19˝) levels, flat mounting angles on punched sections with mounting flanges, front and rear, depth-variable Earthing of all enclosure panels pre-configured Individual compartments, shielded/separate cable routing per compartment Comfort handle for semi-cylinder with security lock 3524 E Accessories Side panels, lockable 2 7824.220 7824.220 569 Base mounting bracket 4 8800.210 8800.210 558 Depth-variable slide rail, 1 U 2 7063.883 7063.883 749 Semi-cylinder for individual lock 2 9785.042 9785.042 604 Quick-fit baying clamps 6 8800.500 8800.500 577 Stabiliser, pull-out 1 7825.250 7825.250 554 Included with the supply. 1) Extended delivery times. Rittal Catalogue 33/Enclosures 115


Catalogue 33
To see the actual publication please follow the link above