Component shelf, static installation - Component shelf, static installation - Drawer tray

Catalogue 33

Interior installation Component shelves for frame attachment 1 3 4 2 Fastening bolts Mounting rails Installation kit Telescopic slides 1 2 3 4 Component shelf for frame attachment Enclosure width 600 and 800 mm for TS For installation in enclosures without 482.6 mm (19˝) accommodation. Max. depth of component shelves = Enclosure depth – 100 mm. Technical specifications: − Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth. − Mounting hole for handles provided. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Enclosure width 600 mm Load capacity kg (static surface load) 50 50 50 50 100 100 100 100 Component shelf depth mm 400 500 600 700 400 500 600 700 Component shelf height mm 29 29 29 29 45 45 45 45 Model No. DK, slotted 7164.035 7165.035 7166.035 7166.735 7464.035 7465.035 7466.035 7466.735 Model No. DK, unslotted 7264.035 7265.035 7266.035 – – – – – Enclosure width 800 mm Load capacity kg (static surface load) 50 50 50 50 100 100 100 100 Component shelf depth mm 400 500 600 700 400 500 600 700 Component shelf height mm 29 29 29 29 45 45 45 45 Model No. DK, slotted 7184.035 7185.035 7186.035 7186.735 7484.035 7485.035 7486.035 7486.735 Also required: TS punched section with mounting flange, 17 x 73 mm, as installation kit for enclosure depth, see page 647 500 8612.050 8612.050 8612.050 8612.050 8612.050 8612.050 8612.050 8612.050 600 8612.060 8612.060 8612.060 8612.060 8612.060 8612.060 8612.060 8612.060 800 8612.080 8612.080 8612.080 8612.080 8612.080 8612.080 8612.080 8612.080 1000 8612.000 8612.000 8612.000 8612.000 8612.000 8612.000 8612.000 8612.000 1200 8612.020 8612.020 8612.020 8612.020 8612.020 8612.020 8612.020 8612.020 Accessories: Telescopic slides, see page 677 7061.000 7081.000 7161.000 7161.700 7064.000 7065.000 7066.000 7066.700 Handles for component shelves, see page 678 3636.010 3636.010 3636.010 3636.010 3636.010 3636.010 3636.010 3636.010 Hinged cable support see page 678 Component shelf, pull-out for TS, PC-TS, IW For direct mounting on the vertical TS enclosure section. Load capacity: 40 kg surface load, static Material: Sheet steel Colour: RAL 7015 Supply includes: 2 telescopic slides. For enclosures1) Support area Model No. Width Depth Width Depth IW mm mm mm mm 600 600 465 545 6902.9602) 600 800 465 745 6902.980 1) For enclosures without a mounting plate. 2) May also be installed in 800 mm deep enclosures based on TS (pull-out rear attachment). 668 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above