Contact hazard protection - System components - Support panel - Cross member

Catalogue 33

RiLine accessories Laminated copper bars Laminated copper bars Length: 2000 mm/bar. Material: Cu lamina − High-purity electrolyte copper F20 Insulation − High-strength vinyl compound − Expansion 370% − Temperature range: –30°C to +105°C − Fire protection corresponding to UL 94-V0 − Dielectric strength: 20 kV/mm Short-circuit resistance diagram: Available on the Internet. Technical information: Available on the Internet. Configuration1) mm In for 70 K2) In for 50 K2) In for 30 K2) Packs of Model No. SV 8 x 6 x 0.5 195 A 165 A 125 A 1 3565.015 6 x 9 x 0.8 285 A 240 A 180 A 1 3565.005 4 x 15.5 x 0.8 330 A 275 A 210 A 1 3567.005 6 x 15.5 x 0.8 415 A 350 A 265 A 1 3568.005 10 x 15.5 x 0.8 575 A 480 A 365 A 1 3569.005 5 x 20 x 1 525 A 435 A 330 A 1 3570.005 5 x 24 x 1 605 A 510 A 385 A 1 3571.005 10 x 24 x 1 920 A 770 A 585 A 1 3572.005 5 x 32 x 1 770 A 645 A 485 A 1 3573.005 10 x 32 x 1 1155 A 965 A 730 A 1 3574.005 5 x 40 x 1 930 A 780 A 590 A 1 3575.005 10 x 40 x 1 1370 A 1145 A 865 A 1 3576.005 5 x 50 x 1 1125 A 940 A 710 A 1 3577.005 10 x 50 x 1 1635 A 1365 A 1030 A 1 3578.005 10 x 63 x 1 1950 A 1610 A 1230 A 1 3579.005 1) Number of lamina x lamina width x lamina thickness 2) The conductor temperature of the laminated copper bar is derived from the sum total of the ambient temperature and the temperature increase. Example: SV 3565.005 carrying 180 A, i.e. the temperature increases by 30 K. At an ambient temperature of 35°C, this produces a resultant conductor temperature of 35°C + 30 K = 65°C. Universal support For the attachment of laminated copper bars from 5 x 20 x 1 to 10 x 63 x 1 mm. Material: − Fibreglass-reinforced, thermoplastic polyester (PBT) − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Supply includes: Screws and “U” nuts for mounting on PS punched rails. Packs of Model No. SV 3 3079.000 Accessories: PS punched rails, see page 651. Short-circuit resistance diagram: Available on the Internet. Detailed drawings: Available on the Internet. Universal support For the attachment of multi-stacked laminated copper bars from 5 x 40 x 1 to 10 x 100 x 1 mm. Material: − Fibreglass-reinforced, thermoplastic polyester (PBT) − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Supply includes: Screws and sliding nuts for attachment on C rails. Packs of Model No. SV 3 sets 3079.010 Note: 3 sets of universal supports correspond to the supply scope shown in the photograph. Accessories: C rails 30/15, see page 653. 314 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above