NH slimline fuse-switch disconnectors, size 00 (3-pole)

Catalogue 33

RiLine NH fuse elements NH fuse-switch disconnectors size 3 (3-pole), with electromechanical fuse monitoring Design Packs of NH bus-mounting fuse-switch disconnectors for bar systems NH fuse-switch disconnectors for mounting plate assembly Page Rated operating current 630 A 630 A 630 A Rated operating voltage 690 V~ 690 V~ 690 V~ Cable outlet top/bottom top/bottom top/bottom Type of connection Box terminal Screw M10 Screw M10 Connection of round conductors mm2 95 – 3001) up to 300 up to 300 Clamping area for laminated copper bars W x H mm 32 x 10 – 20 50 x 10 50 x 10 Width mm 250 250 250 Height mm 298 298 298 For bar systems with centre-to-centre spacing mm 60 60 – For bar thickness mm 5/10 5/10 – Model No. SV 1 9343.340 9343.350 9344.350 Also required Busbar adaptor For mounting NH fuse-switch disconnectors on bar systems with 100 mm centre-to-centre spacing 1 – – 9344.830 324 Accessories Micro-switch 2 9344.510 9344.510 9344.510 324 Connection space cover 2 9344.550 9344.550 9344.550 323 Box terminal 3 – 9344.620 9344.620 323 Arcing chamber 3 9344.680 9344.680 9344.680 323 Laminated copper bars 314 1) Connection of sector-shaped conductors 120 – 300 mm2. Rittal Denmark RITTAL A/S Dybendalsvænget 4 DK-2630 Taastrup Phone: +45 70 25 59 00 Fax: +45 70 25 59 01 E-mail: info@rittal.dk www.rittal.dk Rittal Catalogue 33/Power distribution 305


Catalogue 33
To see the actual publication please follow the link above