Fibre-optic shunting rings - Cable clamp strap - System supports for cable routes

Catalogue 33

Cable management Cable shunting ring For flexible, system-compatible cable routing at the side of the 482.6 mm (19˝) mounting frame or on 482.6 mm (19˝) mounting angles. Material: Sheet steel, zinc-plated Supply includes: Mounting accessories. Dimensions mm Packs of Model No. DK 125 x 85 10 7111.900 125 x 65 10 7111.000 85 x 43 10 7112.000 Anti-twist guard for cable shunting rings For individual attachment of cable shunting rings (DK 7111.000, DK 7111.900, DK 7112.000) to mounting angles, mounting frames or enclosure panels. May be mounted on a 25 mm pitch pattern of system punchings on mounting angles and on the 10.5 x 12.5 mm system punchings of the 482.6 mm (19˝) mounting frame. It may be variably mounted and rotated on the system punchings in 90° increments. Form-fit accommodation of the shunting ring into the integral channels allows large forces to be accommodated in all directions. Material: Plastic Colour: RAL 7035 Packs of Model No. DK 10 7111.100 Shunting ring To accommodate large quantities of cables. Shunting ring for side attachment to 482.6 mm (19˝) sections and mounting frames in 800 mm wide network enclosures. The ring is attached asymmetrically providing approx. 110 mm free space in front of the 482.6 mm (19˝) level. This allows even large quantities of cables to be effectively managed. Material: Round steel, zinc-plated Supply includes: Assembly parts. Dimensions mm Packs of Model No. DK 330 x 90/70 4 7220.600 724 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above