Wall-mounted cooling units - TopTherm, horizontal format, useful cooling output 300 W

Catalogue 33

Thermoelectric cooler Climate control accessories Page 473 Therm software Page 523 Protection category: − External circuit IP 34 to IEC 60 529 − Internal circuit IP 54 to IEC 60 529 Supply includes: − Thermoelectric climate control unit − Fully wired ready for connection − Mounting accessories − Parameterization software. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. T1 B H T1 B H T2 Useful cooling output 100 W/thermal output 100 W Model No. SK 3201.200 3201.300 Page Dimensions mm W (B) H D (T1) 125 400 155 Installation depth mm D (T2) 100 Rated operating voltage V, Hz 100 – 230 V, 50/60 24 V DC Start-up current 4.6 A 4.5 A Rated current 0.7 A 4.5 A Refrigeration factor/COP L 35 L 35 1.0 1.2 . Useful cooling output QK to DIN 3168 L 35 L 35 100 W 100 W Thermal output 100 W 100 W Power pack integrated – Colour of cover/unit RAL 7024/Anodised aluminium Weight 3.0 kg 2.4 kg Operating temperature range –30°C to +55°C –30°C to +60°C Air throughput, unimpeded air flow 50 m3/h Type of connection Plug-in spring connection terminal Pre-fuse T 4 A 10 A Accessories Packs of Auto Range power pack 240 W 1 – 3201.040 484 Spare filter mat 1 3201.050 3201.050 483 Digital temperature display/thermostat 1 3114.200 3114.200 475 Master/slave adaptor 1 3201.070 3201.070 477 Condensate hose, 5 m length 1 3301.606 3301.606 485 We reserve the right to make technical modifications. Special voltages available on request. 414 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above