Tilting adaptor 10° CP-L - Tilting adaptor ±45° CP-L - Connection console CP-L - Enclosure attachment CP-L - Enclosure attachment, locatable CP-L - Housing coupling CP-L - Angle coupling 90° CP-L - Support section CP-L - Angle piece 90° CP-L - Articulated joint 90° CP-L - Intermediate hinge CP-L - Wall/base mounting, large CP-L - Mounting component for signal pillar - Top mounted joint CP-L - Wall mounted hinge CP-L - Wall/base mounting bracket, small, CP-L - Accessories CP-L

Catalogue 33

Support arm system CP-L Comfort Panel Page 138 Optipanel Page 140 Compact Panel Page 142 Command panel housing with door Page 143 Command panel Page 144 Support section CP-L Attachment to the connection components with 4 self-tapping screws in the screw channel, may be cut to any required length, no thread-tapping required. Size: − External dimensions: 50 x 85 mm − Wall thickness: 8 mm Material: − Support section: Extruded aluminium section − Cover Plastic Combination with support arm systems CP-C to CP-L Colour: Support section: RAL 7035 Supply includes: Support section CP-L Detailed drawings: Available on the Internet. Combination with support arm systems CP-C to CP-S 50 85 21 50 85 Wall/base mounting bracket CP-C, large (CP 6072.000) Support section CP-C, 500 mm (CP 6074.100) Intermediate hinge CP-C (CP 6071.800) Adaptor CP-C to CP-L (CP 6071.600) Support section CP-L (CP 6511.000) Angle piece 90° CP-L (CP 6524.010) Support section CP-L, 500 mm (CP 6511.000) Housing coupling CP-L (CP 6525.010) Wall-mounted hinge CP-L (CP 6521.010) Angle adaptor 90° (CP 6501.090) Support section CP-S, steel, 500 mm (CP 6501.000) Housing coupling CP-S (CP 6501.050) 1 2 3 4 5 6 7 8 9 10 11 12 1 2 3 4 5 6 7 8 9 5 10 11 12 Combination with support arm, height adjustable ● Adjustment range up to 800 mm ● Integral stay in three stages, except for CP 6510.210 ● Problem-free cable entry with connectors such as DVI, VGA, except with CP 6510.210 ● Support arm, height-adjustable, see page 166 154 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above