Baying systems TS 8

Catalogue 33

Stainless steel System accessories Page 537 PC enclosure systems, sheet steel Page 130 Material: − Enclosure: Stainless steel 1.4301 (AISI 304), 1.8 mm − Rear door: Stainless steel 1.4301 (AISI 304), 2.0 mm − Gland plates: Stainless steel 1.4301 (AISI 304) 1.5 mm − Monitor field: Single-pane safety glass, 4 mm Surface finish: Brushed, grain 240 Protection category: IP 55 to IEC 60 529, complies with NEMA 12. Supply includes: − Enclosure, solid top and sides − Rear door with locking rod − Glazed door at the top, latched from the inside − Component shelf − Lock insert, lock no. 3524 E − Keyboard drawer with front, swing-down for handrest and mouse pad support − Bottom door with locking rod − Gland plate, divided − Lock with double-bit insert Approvals: − UL − CSA − TÜV − Germanischer Lloyd − Russian Maritime Register of Shipping − Lloyds Register of Shipping − VDE Detailed drawings: Available on the Internet. PC enclosure systems Width (B) mm Packs of 600 Height (H) mm 1600 Depth (T) mm 620 Model No. PC 1 4650.000 Weight (kg) 115 Accessories Base/plinth, height 100 mm 1 2855.000 552 Levelling feet, 100 mm high 1 set 2859.000 556 Base/plinth trim, modular 4 2913.000 549 Adaptor pieces, 482.6 mm (19˝) 8 4547.000 742 TFT holder, vertically hinged 1 2383.040 797 Component shelf, pull-out 1 set 6902.960 668 Cable clamp rail 2 4191.000 717 Connector gland see page 713 LED system light 1 4140.840 682 Compact light 1 4140.210 681 Alternative lock systems see page 602 Rittal Catalogue 33/Enclosures 193


Catalogue 33
To see the actual publication please follow the link above