Connector kits for Maxi-PLS/Flat-PLS - System accessories - Screw connections - Stacking insulator - Support rails - Stabiliser

Catalogue 33

Busbar systems Flat-PLS System components Connection system Flat-PLS 60 Flat-PLS 100 Model No. SV Model No. SV Angular connector for Flat-PLS For connecting horizontal Flat-PLS busbar systems in the roof/base section and vertical Flat-PLS busbar systems. Bar population up to mm For enclosure depth mm No. of brackets mm Packs of 2 x 40 x 10 600/800 2 x 40 x 10 1 9675.842 – 2 x 60 x 10 600/800 3 x 40 x 10 1 9675.843 – 4 x 60 x 10 600/800 3 x 80 x 10 1 9675.883 – A 4 x 40 x 10 mm or 2 x 100 x 10 600/800 2 x 80 x 10 1 9675.882 9675.882 4 x 80 x 10 600/800 2 x 100 x 10 1 – 9675.892 4 x 100 x 10 600/800 3 x 100 x 10 1 – 9675.893 Also required Claw with threaded insert see page 335 Screw connections see page 335 Contact makers see page 334 Angular connector for Flat-PLS For connecting horizontal Flat-PLS busbar systems in the rear section to vertical Flat-PLS busbar systems. Extended delivery times. Bar population up to mm For conductor For enclosure depth mm Angular version mm Packs of 2 x 60 x 10 L1, L2, L3 N 3 x 40 x 10 1 set 9675.847 – 600 3 x 40 x 10 1 set 9675.846 – 4 x 60 x 10 L1, L2, L3 3 x 80 x 10 1 set 9675.886 – N 3 x 80 x 10 1 set 9675.887 – 2 x 60 x 10 L1, L2, L3 N 3 x 40 x 10 1 set 9675.849 – 800 3 x 40 x 10 1 set 9675.848 – 4 x 60 x 10 L1, L2, L3 3 x 80 x 10 1 set 9675.888 – N 3 x 80 x 10 1 set 9675.889 – 2 x 100 x 10 L1, L2, L3 600 2 x 80 x 10 1 set – 9675.876 4 x 100 x 10 L1, L2, L3 3 x 100 x 10 1 set – 9675.896 L1, L2, L3 2 x 100 x 10 N 2 x 80 x 10 1 set – 9675.877 800 2 x 80 x 10 1 set – 9675.878 4 x 100 x 10 L1, L2, L3 3 x 100 x 10 1 set – 9675.898 N 3 x 100 x 10 1 set – 9675.897 A B B T-connector kits for Flat-PLS/RiLine60 bar systems. For connecting horizontal Flat-PLS main busbar systems to vertical RiLine60 distribution busbar systems in the modular outgoing section. Sets of screws for connection to distributor busbar system. Extended delivery times. C C Flat-PLS Distribution busbar system Enclosure depth mm Packs In the Behind the compartment Inside the compartment In the roof/base rear section of 3-pole 4-pole 3-pole 4-pole section top/bottom 30 x 10/5 mm PLS 1600 30 x 10/5 mm PLS 1600 600 800 – – – – – 1 set 9675.501 9675.502 9675.511 – – – – – – 1 set 9675.503 9675.504 9675.513 9675.514 – – – – – 1 set 9675.505 9675.508 9675.515 – – – – – – 1 set 9675.506 9675.507 9675.516 9675.517 – – – – – 1 set 9675.521 9675.522 9675.531 – – – – – – 1 set 9675.523 9675.524 9675.533 9675.534 – – – – – 1 set 9675.525 9675.528 9675.535 – – – – – – 1 set 9675.526 9675.527 9675.536 9675.537 – – – – – 1 set 9675.543 9675.544 9675.553 9675.554 – – – – – 1 set 9675.546 9675.547 9675.556 9675.557 – – – – – 1 set 9675.563 9675.564 9675.573 9675.574 – – – – – 1 set 9675.566 9675.567 9675.576 9675.577 Also required Spacer rolls see page 353 Screw connections see page 335 Claw with threaded insert see page 335 Rittal Catalogue 33 336 /Power distribution


Catalogue 33
To see the actual publication please follow the link above