NH fuse-switch disconnector modules - Power circuit-breaker modules

Catalogue 33

Installation modules ISV distribution enclosures Support modules ● For mounting switchgear ● Solid mounting plate ● Cover is prepared for a lead seal Colour: RAL 9002 Mechanical interior installation: Mounting surface Size Packs of Model No. SV Width unit (WU)1) Height unit (U)2) W x H 190 x 210 mm, installation depth variable from 86 – 161 mm 1 250 mm 3 450 mm 1 9665.360 W x H 190 x 210 mm, installation depth variable from 86 – 153 mm 2 500 mm 3 450 mm 1 9665.370 1) 1 WU 250 mm 2) 1 U 150 mm Connection modules ● For connecting copper and aluminium conductors ● Single-wire or multi-wire conductors with crimped wire end ferrule or laminated copper bar ● Cover is prepared for a lead seal Colour: RAL 9002 Mechanical interior installation: Terminal connection top and bottom Size Packs Width unit Height unit of Model No. SV (WU)1) (U)2) 250 A, 5-pole Round conductor: 1 x 16 – 150 mm2 or 2 x 16 – 70 mm2 Laminated flat copper: Clamping area W x H 17 x 21 mm 1 250 mm 3 450 mm 1 9665.310 400 A, 5-pole Round conductor: 1 x 50 – 240 mm2 or 2 x 25 – 120 mm2 Laminated flat copper: Clamping area W x H 25 x 21 mm 1 250 mm 3 450 mm 1 9665.330 630 A, 5-pole Round conductor: 1 x 120 – 300 mm2 or 2 x 120 – 185 mm2 Laminated flat copper: Clamping area W x H 41 x 21 mm 2 500 mm 3 450 mm 1 9665.350 Accessories Laminated copper bars see page 314 1) 1 WU 250 mm 2) 1 U 150 mm DIN rail mounted device modules ● To accommodate DIN rail mounted devices ● Support rails 35/7.5 mm ● Cover is prepared for a lead seal Colour: RAL 9002 Detailed drawings: Available on the Internet. Mechanical interior installation Size Packs Width unit Height unit of Model No. SV (WU)1) (U)2) 12 divider units (1 x 12 x 18 mm) 1 250 mm 1 150 mm 1 9665.240 24 divider units (2 x 12 x 18 mm) 1 250 mm 2 300 mm 1 9665.250 36 divider units (3 x 12 x 18 mm) 1 250 mm 3 450 mm 1 9665.260 48 divider units (4 x 12 x 18 mm) 1 250 mm 4 600 mm 1 9665.270 24 divider units (2 x 12 x 18 mm) 2 500 mm 1 150 mm 1 9665.280 48 divider units (4 x 12 x 18 mm) 2 500 mm 2 300 mm 1 9665.290 72 divider units (6 x 12 x 18 mm) 2 500 mm 3 450 mm 1 9665.500 Accessories Cover strips see page 369 Terminal block see page 369 1) 1 WU 250 mm 2) 1 U 150 mm Rittal Catalogue 33/Power distribution 363


Catalogue 33
To see the actual publication please follow the link above