TopTherm “Blue e”, useful cooling output 2000 W

Catalogue 33

Wall-mounted cooling units TopTherm “Blue e”, useful cooling output 1500 W Model No. SK 3305.500 3305.5101) 3305.540 3305.6001) 3305.6101) 3305.6401) Page Material Sheet steel Stainless steel Colour RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 Dimensions mm W x H x D 400 x 950 x 260 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 1500 W/1510 W 1150 W/1200 W 1500 W/1660 W 1150 W/1270 W 1500 W/1510 W 1230 W/1250 W 1500 W/1510 W 1150 W/1200 W 1500 W/1660 W 1150 W/1270 W 1500 W/1510 W 1230 W/1250 W . QK Rated current max. 5.5 A/5.8 A 11.5 A/12.5 A 2.5 A/2.8 A 5.5 A/5.8 A 11.5 A/12.5 A 2.5 A/2.8 A Start-up current 12.0 A/14.0 A 26.0 A/28.0 A 12.2 A/11.3 A 12.0 A/14.0 A 26.0 A/28.0 A 12.2 A/11.3 A Pre-fuse T 16.0 A/16.0 A 14.0 A – 20.0 A3) 6.3 A – 10.0 A2) 16.0 A/16.0 A 14.0 A – 20.0 A3) 6.3 A – 10.0 A2) Power consumption Pel to DIN 3168 L 35 L 35 L 35 L 50 870 W/890 W 1030 W/1150 W 1010 W/900 W 1180 W/1060 W 820 W/1000 W 980 W/1170 W 870 W/890 W 1030 W/1150 W 1010 W/900 W 1180 W/1060 W 820 W/1000 W 980 W/1170 W Refrigeration factor ε = L 35 L 35 1.7 1.5 1.8 1.7 1.5 1.8 Refrigerant R134a, 600 g Permissible operating pressure p. max. 25 bar Operating temperature and setting range +20°C to +55°C Weight 41 kg 46 kg 42 kg 41 kg 46 kg 42 kg Air throughput of fans External circuit 900 m3/h Internal circuit 800 m3/h . QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.400 3286.400 3286.400 3286.400 3286.400 3286.400 481 Metal filters 1 3286.410 3286.410 3286.410 3286.410 3286.410 3286.410 482 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 3124.100 3124.100 477 RiDiag II 1 3159.100 3159.100 3159.100 3159.100 3159.100 3159.100 529 Interface board 1 3124.200 3124.200 3124.200 3124.200 3124.200 3124.200 477 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 3301.612 3301.612 485 1) Extended delivery times. 2) Motor circuit-breaker. 3) Transformer protection switch. Special voltages available on request. We reserve the right to make technical modifications. Rittal Malaysia RITTAL Systems Sdn Bhd 7, Jalan TPP 1/1A Taman Industri Puchong Batu 12 Jalan Puchong 47100 Puchong Solangor, Malaysia Phone: +603-8060 6688 Fax: +603-8060 8866 E-mail: sales@rittal.com.my www.rittal.com.my 420 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above