TopTherm “Blue e”, useful cooling output 750 W - TopTherm “Blue e”, useful cooling output 1000 W

Catalogue 33

Roof-mounted cooling units Climate control accessories Page 473 Software & services Page 515 RiDiag II Page 529 Technical specifications: − Permissible operating pressure p. max.: 25 bar − Duty cycle: 100% − Type of connection: Plug-in terminal strip Protection category: − External circuit IP 34 to IEC 60 529 − Internal circuit IP 54 to IEC 60 529 Supply includes: − Nano-coated condenser − Integral electric condensate evaporation − Fully wired ready for connection − Drilling template − Assembly parts Accessories: Roof plate for TS 8 with mounting cut-out, see page 478. New: TopTherm roof-mounted cooling unit, useful cooling output 1100/ 3000 W, for office and IT applications with targeted air routing, see page 428. Detailed drawing and technical information can be found on the Internet. Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. TopTherm “Blue e”, useful cooling output 500 W Model No. SK 3382.500 3382.6001) 3382.510 3382.6101) Page Material Sheet steel Stainless steel Sheet steel Stainless steel Colour RAL 7035 – RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 Dimensions mm W x H x D 597 x 417 x 380 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 500 W/586 W 273 W/429 W . QK Rated current max. 2.3 A/2.6 A 4.1 A/5.4 A Start-up current 9.1 A/8.8 A 18.2 A/15.9 A Pre-fuse T 10.0 A 6.3 A – 10.0 A2) Power consumption Pel L 35 L 35 302 W/347 W 312 W/357 W to DIN 3168 L 35 L 50 342 W/402 W 352 W/422 W . Refrigeration factor ε = L 35 L 35 1.6 Refrigerant R134a, 300 g Operating temperature and setting range +20°C to +55°C Weight 30 kg 35 kg Air throughput of fans (unimpeded air flow) External circuit 800 m3/h Internal circuit 170 m3/h QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.500 3286.500 3286.500 3286.500 481 Metal filters 1 3286.510 3286.510 3286.510 3286.510 482 Quick-change frame 1 3286.700 3286.700 3286.700 3286.700 479 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 477 Interface board 1 3124.200 3124.200 3124.200 3124.200 477 Air duct system 1 3286.870 3286.870 3286.870 3286.870 473 Stoppers 2 3286.780 3286.780 3286.780 3286.780 474 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 485 1) Extended delivery times. 2) Transformer protection switch. Special voltages available on request. We reserve the right to make technical modifications. 426 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above