Cast feet - Levelling feet - Base/plinths

Catalogue 33

Base Base/plinths Base/plinth, complete Stainless steel for ES, PC-ES stainless steel, AP stainless steel Material: Stainless steel 1.4301 (AISI 304) Surface finish: Brushed Supply includes: Mounting accessories for mounting on the enclosure. 100 mm high: − 2 trim panels front/rear − 2 trim panels, side 200 mm high: − 2 corner pieces with removable trim panel − 1 trim panel front/rear − 4 trim panels, side Accessories: − Levelling feet, see page 553. − Base/plinth trim, modular (perforated plate), see page 549. 100 mm high 200 mm high For enclosures Model No. Width mm Depth mm SO 600 400 2865.000 600 500 2868.000 600 600 2855.000 800 400 2869.000 800 500 2866.000 800 600 2856.000 1000 400 2867.000 1200 400 2870.000 1200 500 2860.000 For enclosures Model No. Width mm Depth mm SO 600 400 2875.000 600 500 2876.000 800 400 2878.000 800 500 2879.000 800 600 2880.000 1000 400 2885.000 1200 400 2886.000 1200 500 2887.000 Transport castors for base/plinth, complete, sheet steel For locating onto the base/plinth corner piece 100 or 200 mm high by raising or tilting. Load capacity: Max. admissible static load: 100 kg per twin castor Colour: RAL 7022 Supply includes: 1 set = 4 twin castors, 2 x with, 2 x without locks. Floor clearance mm Model No. PS 60 4570.000 Cross member for TS, CM, TP, PC, IW, ES adjustable ● To increase stability ● Height 70 mm ● Adjustable from the enclosure depth To increase stability, the cross member is positioned 138 mm above the base frame of the enclosure at the front and rear. For deeper enclosures, the rear part may be extended and screwfastened again. For screw-fastening to the floor and enclosure with mounting hole at the sides, front and rear. The castors and levelling feet may be secured to the welded nuts M12. Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7015 For enclosure depth mm 400 500 600 800 Accessories: Packs of Model No. 2 8601.450 2 8601.680 Attachment opportunities for − Twin castors DK 7495.000, see page 556, − Levelling feet PS 4612.000, see page 555. Detailed drawings: Available on the Internet. TS 552 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above