Sheet steel door, vertically divided - Sheet steel glazed door, vertically divided - All-glass door, vertically divided

Catalogue 33

Doors/locks Door variants Sheet steel door for DK-TS To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E, in exchange for comfort handle. Material: Sheet steel Colour: RAL 7035 Protection category: IP 55 to IEC 60 529 Supply includes: Assembly parts. For enclosures Width Model No. DK mm 600 2000 7824.205 800 1200 7824.127 800 2000 7824.207 600 2200 7824.225 800 2200 7824.227 Accessories: Height mm − Comfort handle, see page 603. − 180° hinge for bayed TS enclosure suites with comfort handle, see page 613. Sheet steel door, vented for DK-TS With 180° hinges and swivel handle with security lock no. 3524 E, in exchange for comfort handle. For optimum air throughput in network enclosures with a high proportion of active components. Slotted surface with air inlet opening > 78%. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. For enclosures Width Model No. DK mm 600 1800 7824.183 600 2000 7824.203 800 2000 7824.204 600 2200 7824.223 800 2200 7824.224 Accessories: Height mm − Comfort handle, see page 603. − 180° hinge for bayed TS enclosure suites with comfort handle, see page 613. Glazed door, vented for DK-TS With 180° hinges and comfort handle with security lock no. 3524 E. For optimum air throughput in network enclosures with a low proportion of active components. Material: − Front panel: Sheet steel − Viewing window: Single-pane safety glass, 3 mm − Slotted surfaces (SWG-6.7 hexagon) at the sides for air inlet Surface finish: Spray-finished Colour: RAL 7035 Supply includes: Assembly parts. For enclosures Width Model No. DK mm 600 2000 7824.201 800 2000 7824.202 800 2200 7824.222 Accessories: Height mm 180° hinge for bayed TS enclosure suites with comfort handle, see page 613. Rittal Catalogue 33/System accessories 585


Catalogue 33
To see the actual publication please follow the link above