for Mini-PLS component adaptors - Insert strip - Support rails 35 x 7.5 mm

Catalogue 33

RiLine accessories Connection system Connection block Material: Chassis − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Cover − ABS − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Supply includes: 3 terminals including cover. Note: When using the terminal on 2-pole busbar systems (SV 9340.040), the terminal must be rotated through 180° for connection to the PE busbar. Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Outlet Packs of top/bottom top/bottom Page Connection of round conductors mm2 ● fine-wire with wire end ferrule 95 – 185 ● multi-wire 95 – 300 –– Clamping area for laminated copper bars W x H mm ● For 5 mm bar thickness ● For 10 mm bar thickness 33 x 27 33 x 22 65 x 27 65 x 22 Width mm 50 85 Height mm 88 88 For bar thickness mm 5/10 5/10 Model No. SV 3 9342.311 9342.321 Accessories Laminated copper bars 314 Rittal Catalogue 33/Power distribution 317


Catalogue 33
To see the actual publication please follow the link above