Cable support - Cable support - Handles - Fastening bolts

Catalogue 33

Interior installation Accessories for component shelves Side parts 3 U for static installation of component shelves, 482.6 mm (19˝) For the attachment of component shelves to a single pair of 482.6 mm (19˝) mounting angles. The component shelves are screw-fastened to the 3 U side part. Either one or two component shelves may be secured. Load capacity: 30 kg surface load, static Material: Sheet steel Colour: RAL 7035 Supply includes: 2 side parts. Note: Not suitable for combination with telescopic slides. Depth of side parts mm For component shelf DK Component shelf depth mm 400 7143.035 300 400 7144.035 400 7147.035 400 7145.035 500 Note: Component shelves, 482.6 mm (19˝), see page 670. Model No. DK 3 1 2 Fastening bolts Mounting rails Telescopic slides 1 2 3 Telescopic slides for component shelves Fixed component shelves are easily converted to full withdrawal. For this purpose, the existing fastening bolts or mounting rails (heavy-duty version) are exchanged for the telescopic slides. Technical specifications: For installation and locking on a 25 mm pitch pattern in the enclosure depth. Load capacity: 50 kg/100 kg per set Material: Sheet steel, zinc-plated Load capacity 50 kg For component shelf depth mm 300 2 7051.000 400 2 7061.000 500 2 7081.000 600 2 7161.000 700 2 7161.700 Load capacity 100 kg Packs of Model No. DK For component shelf depth mm Packs of Model No. DK 400 2 7064.000 500 2 7065.000 600 2 7066.000 700 2 7066.700 Rittal Catalogue 33/System accessories 677


Catalogue 33
To see the actual publication please follow the link above