Cable routing 482.6 mm (19˝) - Cable routing bars

Catalogue 33

Cable management Cable route on the mounting frame The mounting kit facilitates rear, side attachment of a cable tray to mounting frames inside enclosure systems TE 7000 and TS. This allows the integration of vertical cable management independently of the enclosure frame. Material: Sheet steel, zinc-plated Packs of Model No. DK 1 7000.685 Supply includes: 1 cable route 100 mm wide, 1700 mm high, including mounting kit. Cable route, vertical for TS For direct attachment between the roof and base frame of a 2000 mm high frame structure. Installation position optionally on the inner or outer mounting level. Route width 200 mm. With integral system punchings for the attachment of various cable routing aids and T-head attachment for nylon loops and cable ties. Material: Sheet steel, zinc-plated Supply includes: Assembly parts. Packs of Model No. DK 1 7858.200 Cable route for TS For cable routing between two 482.6 mm (19˝) mounting angles in bayed enclosure suites (enclosure width 800 mm, mounting angles fitted centrally). Suitable for L-shaped and cranked mounting angles. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Packs of Model No. DK 1 7827.050 Surplus cable holder For fastening at the rear area of the enclosure, or at the side of network enclosures. The surplus cable holder can be attached to all depth stays or to punched sections and rails with a 25 mm pitch pattern – mounting dimension 150 mm. Units may also be fastened to each other. Material: Sheet steel Colour: RAL 7035 W x H x D mm Packs of Model No. DK 280 x 151 x 75 1 7220.500 726 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above