Sub-distribution - Sub-distribution, modular - UPS monitoring card (SNMP card)

Catalogue 33

UPS – Power Modular Concept Accessories Sub-distribution for PMC 12 Outlets 4 x C19 and 2 x 32 A CEE-conforming, single-phase, individually fused. Allows the direct connection of up to 6 pieces of equipment. A qualified electrician must carry out the installation. Dimensions: W x H x D (mm): 482.6 (19˝) x 131 (3 U) x 300 Packs of Model No. DK 1 7857.445 Technical specifications: Ambient conditions: − Temperature: 5 – 40°C − Humidity: 5 – 90% rel. humidity (non-condensing) − Input (open ends with wire end ferrules) 3 x 6 mm2 (2 m) − Output: 4 x C19 jack, 2 x CEE 32 A coupling − Fuses: 4 x 16 AC, 2 x 32 A type C Plug & play sub-distribution for PMC 12, 4.5 and 6 kVA This sub-distribution facilitates simple installation and commissioning of the PMC 12 UPS, 4.5 and 6 kVA. All that is needed is a single-phase 32 A connection to DIN/EN 60 309. Dimensions: W x H x D (mm): 482.6 (19˝) x 88 (2 U) x 300 Packs of Model No. DK 1 7857.448 Technical specifications: Ambient conditions: Temperature: 5 – 40°C − Humidity: 5 – 90% rel. humidity (non-condensing) − UPS connection PMC 12: Via connection cables with fitted Harting connector (1.5 m) − Input (connection cable): 3 x 4 mm2 (3 m) with 32 CEE connector, single-phase − Output: 2 x C19 jack, 4 x C13 jack − Fuses: 2 x 16 AC, 4 x 10 A type C 1 2 Parallel hot swap chassis for PMC 12, 4.5 and 6 kVA Facilitates parallel switching of 2 (or 3) PMC UPS systems to increase the output or redundancy of the UPS. A mechanical maintenance bypass is also integrated. Parallel connection is only possible with the 4.5 and 6 kVA PMC 12 version. The two UPS systems to be connected in parallel must have identical battery configurations (number/type of battery packs). The autonomy of the system will not be increased as a result of parallel connection. Installation must be carried out by a qualified electrician. Dimensions: W x H x D (mm): 482.6 (19˝) x 88 (2 U) x 300 for UPS systems Packs of Model No. DK 2 1 7857.443 3 1 7857.444 1 2 Technical specifications: Ambient conditions: − Temperature: 5 – 40°C − Humidity: 5 – 90% rel. humidity (non-condensing) − UPS connection PMC 12: Via connection cables with fitted Harting connector (1 m) − Input (connection cable): 3 x 10/16 mm2 (2 m) with open cable end and wire end ferrules − Output (connection cable): 3 x 10/16 mm2 (2 m) with open cable end and wire end ferrules − Fuses (UPS input): 2 x 2 x 32 A type C (for DK 7857.442) 3 x 2 x 32 A type C (for DK 7857.443) Note: Commissioning of a PMC 12 UPS connected in parallel must only be carried out by a member of the Rittal Service team because the UPS may be destroyed if wrongly configured. Additionally, we recommend the use of the PMC 12 sub-distribution (DK 7857.445). Rittal Catalogue 33/Power distribution 379


Catalogue 33
To see the actual publication please follow the link above