Width: 1000 – 1800 mm

Catalogue 33

System enclosure SE 8 System accessories Page 537 SE 8 stainless steel Page 195 The system enclosure is based on the TS 8 platform and replaces enclosures in the ES 5000 series. Material: − Enclosure: Sheet steel, 1.5 mm − Door: Sheet steel, 2.0 mm − Rear panel and gland plates: Sheet steel, 1.5 mm − Mounting plate: Sheet steel, 3.0 mm Surface finish: − Enclosure, door/double door and rear panel: Dipcoatprimed, powder-coated on the outside, textured paint − Mounting plate and gland plates: Zinc-plated Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, complies with NEMA 12 Supply includes: − Enclosure with door(s), double-bit lock insert − R/h door hinge with singledoor enclosures, may be swapped to opposite side − Mounting plate − Gland plates − Rear panel (in two pieces from a width of 1600 mm), detachable Note: − The system accessories for this enclosure system may be found on the following order pages, with references to the respective product groups in the section on system assembly − The system accessories classified under “ES” can only be used with free-standing enclosures in the ES 5000 series Approvals: Available on the Internet. Detailed drawings: Available on the Internet. T F G B H Width: 600 – 800 mm Width (B) mm Packs of 600 800 800 800 800 Page Height (H) mm 1800 1800 2000 2000 2000 Depth (T) mm 400 400 400 500 600 Mounting plate width (F) mm 499 699 699 699 699 Mounting plate height (G) mm 1696 1696 1896 1896 1896 Model No. SE 1 5830.500 5831.500 5832.500 5833.500 5834.500 Door(s) 1 1 1 1 1 Base/plinth Components front and rear Height 100 mm 1 set 8601.600 8601.800 8601.800 8601.800 8601.800 543 Height 200 mm 1 set 8602.600 8602.800 8602.800 8602.800 8602.800 543 Trim panels, sides Height 100 mm 1 set 8601.040 8601.040 8601.040 8601.050 8601.060 544 Height 200 mm 1 set 8602.040 8602.040 8602.040 8602.050 8602.060 544 Roof Eyebolts 4 4568.000 4568.000 4568.000 4568.000 4568.000 626 Rail systems Punched section with mounting flange, outer level 4 8612.140 8612.140 8612.140 8612.150 8612.160 647 Punched section with mounting flange, inner level 4 8612.040 8612.040 8612.040 8612.050 8612.060 647 Other rail systems, based on TS 8 see from page 644 Base Cable entry plate 2 8800.060 8800.080 8800.080 8800.080 8800.080 701 Accessories Cable clamp rails for cable clamps 2 4191.000 4192.000 4192.000 4192.000 4192.000 717 Alternative lock systems see page 600 98 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above