Brush strip, vertical - Mounting panel 482.6 mm (19˝), 2 U - Support

Catalogue 33

482.6 mm (19˝) installation system 482.6 mm (19˝) installation Air baffle plates for TS Targeted air routing to the components. To prevent bridges between hot and cold air. Energy efficiency is boosted while retaining cooling output. Mounted all-round on the 482.6 mm (19˝) installation between the 482.6 mm (19˝) mounting frame and modular LCP, LCP Plus, side panel or partition. The width-variable air baffle plates may be individually adapted to suit the requirements. In the variant for 800 mm wide enclosures, vertical 482.6 mm (19˝) mounting holes of 3 x 1 U are additionally integrated, which may be used for configuration with additional components. Cable glands with stepped collars distributed across the height facilitate shielded cable routing between the front and rear chamber. In the delivered state, these openings are each covered with a 1 U blanking panel with snap-in fastening. For enclosures Width Height Packs of Model No. DK mm mm 600 2000 2 7151.206 800 2000 2 7151.208 Material: − Air baffle plates: Sheet steel, spray-finished − Stepped collar: Plastic, to UL 94-V0 − Blanking panel: Plastic, to UL 94-V0 Colour: RAL 7035 Supply includes: − 2 air baffle plates, side, width-variable − 1 air baffle plate, top, horizontal − With 800 mm width including blanking panel and stepped collar Note: Mounting on the inner and outer mounting level in the enclosure depth is not possible. Infill panel, hinged for 800 mm wide TS network enclosures To cover the side cable chamber. The infill panel is attached to the vertical enclosure frame at the front. The generous curved design will conceal even large quantities of cables, and facilitates combined use with large-scale shunting rings DK 7220.600, see page 724. The infill panel has a hinged design and allows easy access to the cabling level by simply swinging it upwards. Locating points keep the panel in its open and closed state. With an offset 482.6 mm (19˝) mounting level, the panel may likewise be offset in the enclosure depth and secured to TS punched sections with mounting flange on the inner mounting level. For mounting the 482.6 mm (19˝) attachment level in the foremost mounting position, choose the version with straight trim panel. Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7035 Supply includes: Assembly parts. Trim panel curved For installation height U Packs of Model No. TS 38 2 7827.5321) 42 2 7827.534 47 2 7827.536 1) Extended delivery times. Trim panel straight For installation height U Packs of Model No. TS 42 2 7827.5201) 1) Extended delivery times. Accessories: − TS punched section with mounting flange 17 x 73 mm for the inner mounting level, see from page 647. − PS punched section without mounting flange, 23 x 73 mm, see page 652. Note: The installation of depth stays, e.g. DK 7827.600/.800 is not possible. Rittal Catalogue 33/System accessories 755


Catalogue 33
To see the actual publication please follow the link above