Aluminium front door - Keyboard lid - Mounting angles 482.6 mm (19˝)

Catalogue 33

Accessories for instrument cases RiCase Back panel Screw-fastened To close off at the rear, or as a front panel. Material: Aluminium Surface finish: Natural anodised For enclosure width mm H (U) Packs of Model No. VC 482.6 (19˝) 3 3 1933.200 482.6 (19˝) 4 3 1934.200 482.6 (19˝) 6 3 1936.200 482.6 (19˝) 7 3 1935.200 482.6 (19˝) 9 3 1939.200 482.6 (19˝) 12 3 1937.200 Also required: − Captive nuts M6, EL 2094.200, see page 757. − Assembly screws M6 x 16 mm, EL 7094.100, see page 758. End section To cover the sides to the left and right of the subrack when no rear door or rear panel is used. Material: Extruded aluminium section Surface finish: Spray-finished Colour: RAL 7035 Supply includes: Assembly parts. For enclosure height Packs of Model No. RC 4 U 2 3751.910 16.5 Front door Vertically hinged For mechanical protection of built-in control components. − Optionally hinged on the right or left − With lock Material: − Frame section: Extruded aluminium section − Corner pieces: Die-cast aluminium − Viewing pane: Smoked acrylic Surface finish: Frame section, corner pieces: Spray-finished Colour: RAL 7035 Supply includes: Assembly parts. For enclosure width mm W mm 482.6 (19˝) 503 4 3751.330 Detailed drawings: Available on the Internet. H (U) Model No. RC 260 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above