Wall-mounted, railway-compatible version

Catalogue 33

Air/air heat exchangers Climate control accessories Page 473 Software & services Page 515 Colour: RAL 7035 Protection category: Internal circuit IP 54 to IEC 60 529 Supply includes: − Fully wired unit ready for connection − Plug-in terminal strip Wall-mounted with controller, 17.5 – 45 W/K − With controller and digital temperature display − Floating fault signal contact in case of overtemperature Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. Model No. SK 3126.100 3126.115 3127.100 3127.115 3128.100 3128.115 Page Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 230, 1~, 50/60 115, 1~, 50/60 230, 1~, 50/60 115, 1~, 50/60 Dimensions mm W x H x D 280 x 550 x 150 400 x 950 x 205 Specific thermal output 17.5 W/K 30 W/K 45 W/K Max. rated current per fan 0.11 A/0.13 A 0.23 A/0.25 A 0.28 A/0.34 A 0.55 A/0.7 A 0.3 A/0.4 A 0.6 A/0.8 A Pre-fuse T 2.0 A Output per fan 23 W/27 W 60 W/75 W 70 W/90 W Operating temperature range –5°C to +55°C Air throughput of fans (unimpeded air flow) External circuit 265 m3/h / 315 m3/h 480 m3/h / 525 m3/h 600 m3/h / 625 m3/h Internal circuit 265 m3/h / 315 m3/h 480 m3/h / 525 m3/h 600 m3/h / 625 m3/h Weight 10 kg 18 kg 19 kg Accessories Packs of Filter mats 3 3286.300 3286.300 3286.400 3286.400 3286.400 3286.400 481 Metal filters 1 3286.310 3286.310 3286.410 3286.410 3286.410 3286.410 482 Special voltages available on request. We reserve the right to make technical modifications. Wall-mounted with controller, 60 – 90 W/K Model No. SK 3129.100 3129.115 3130.100 3130.115 Page Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 230, 1~, 50/60 115, 1~, 50/60 Dimensions mm W x H x D 400 x 950 x 225 400 x 1580 x 215 Specific thermal output 60 W/K 90 W/K Max. rated current per fan 0.38 A/0.4 A 0.65 A/0.8 A 0.67 A/0.88 A 1.3 A/1.8 A Pre-fuse T 2.0 A 4.0 A Output per fan 85 W/90 W 150 W/200 W Operating temperature range –5°C to +55°C Air throughput of fans (unimpeded air flow) External circuit 860 m3/h / 900 m3/h 850 m3/h / 945 m3/h Internal circuit 860 m3/h / 900 m3/h 850 m3/h / 945 m3/h Weight 21 kg 34 kg Accessories Packs of Filter mats 3 3286.400 3286.400 3286.400 3286.400 481 Metal filters 1 3286.410 3286.410 3286.410 3286.410 482 Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 409


Catalogue 33
To see the actual publication please follow the link above