NH fuse-switch disconnectors, size 00 (3-pole)

Catalogue 33

RiLine NH fuse elements Busbar systems Page 276 – 279 Connection system Page 280 – 282 Component adaptors Page 283 – 289 Material: − Fibreglass-reinforced polyamide − Fire protection corresponding to UL 94-V0 − Contact tracks: Silver-plated hard copper Colour: − Chassis: RAL 7035 − Cover: RAL 7001 Basis of test: − IEC/DIN EN 60 947-3 − DIN EN 60 269-2 (fuse inserts) Technical information: Available on the Internet. Detailed drawings: Available on the Internet. NH bus-mounting fuse-switch disconnectors, size 000 (3-pole) Rated operating current Packs of 100 A 100 A Page Rated operating voltage 690 V~ 690 V~ Cable outlet Top Bottom Type of connection Box terminal Box terminal Connection of round conductors mm2 2.5 – 50 2.5 – 50 Width mm 53 53 Height mm 213 213 For bar systems with centre-to-centre spacing mm 60 60 For bar thickness mm 5/10 5/10 Model No. SV 1 3431.020 3431.030 Accessories Micro-switch 5 3071.000 3071.000 324 Rittal Australia RITTAL Pty. Ltd. 130 – 140 Parraweena Road Miranda NSW 2228 Phone: +61 (2) 9525 2766 Fax: +61 (2) 9525 2888 E-mail: info@rittal.com.au www.rittal.com.au Rittal Catalogue 33/Power distribution 297


Catalogue 33
To see the actual publication please follow the link above