Depth 373 mm, with mounting plate

Catalogue 33

Wall-mounted enclosures EL, 3-part System accessories Page 537 Socket strips Page 695 Wall mounting bracket Page 627 Earthing Page 689 Cable clamps Page 719 Wall-mounted enclosure with optimum accessibility thanks to hinged part. Material: − Wall and hinged part: Sheet steel, 1.5 mm − Viewing window: Single-pane safety glass, 3 mm Surface finish: Powder-coated Colour: − Wall and hinged part: RAL 7035 − Glazed door: RAL 7035/7015 (slate grey) Protection category: IP 55 to IEC 60 529 Supply includes: − Wall section − Hinged part with 25 mm pitch pattern of holes in the front and rear frame − Designer glazed door − Mini comfort handle for 3 – 15 U − Comfort handle and 2-point lock for 18 – 21 U − Including security lock 3524 E − Product-specific supply scope, see table Detailed drawings: Available on the Internet. H1 H2 T3 T2 T1 B1 T4 B2 Depth 473 mm, with punched rails U Packs of 6 9 12 15 18 21 Page Width (B1) mm 600 600 600 600 600 600 Height (H1) mm 345 478 612 746 878 1012 Depth (T1) mm 473 473 473 473 473 473 Clearance width (B2) mm 502 502 502 502 502 502 Clearance height (H2) mm 282 415 549 683 815 949 Depth of wall section (T2) mm 135 135 135 135 135 135 Depth of hinged part (T3) mm 316 316 316 316 316 316 Max. installation depth (T4) mm 420 420 420 420 420 420 Load capacity of hinged part (kg, static) 30 45 60 75 75 75 Model No. DK 1 7706.135 7709.135 7712.135 7715.135 7718.135 7721.135 Product-specific supply scope Wall section: Gland plate, solid, top and bottom 2 Vertical punched rails 2 Horizontal C rail for cable clamping 1 Hinged part: 482.6 mm (19˝) mounting angles, fully depth adjustable 2 Wall mounting bracket, 10 mm 4 Accessories Gland plate with brush insert 1 7705.035 7705.035 7705.035 7705.035 7705.035 7705.035 708 Gland plate for metric cable glands 1 7705.235 7705.235 7705.235 7705.235 7705.235 7705.235 707 Wall mounting bracket, 40 mm 4 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 627 Lock inserts, type F see page 609 Earth rail, horizontal 1 7113.000 7113.000 7113.000 7113.000 7113.000 7113.000 692 Component shelf 2 U, static installation and fully extendible 1 7148.035 7148.035 7148.035 7148.035 7148.035 7148.035 673 Component shelf 2 U, static installation, 250 mm deep 1 7119.250 7119.250 7119.250 7119.250 7119.250 7119.250 675 Component shelf 1 U, static installation, 140 mm deep 1 7119.140 7119.140 7119.140 7119.140 7119.140 7119.140 674 Cable management panel, 1 U, 5 cable shunting rings 40 x 50 mm 1 7257.200 7257.200 7257.200 7257.200 7257.200 7257.200 729 Included with the supply. Rittal Catalogue 33/Enclosures 63


Catalogue 33
To see the actual publication please follow the link above