Ripac Vario-Module, 84 HP - Ripac Vario-Module, 84 HP

Catalogue 33

System enclosures Ripac Vario-Module Ripac Vario-Module, 63 HP U (HE) Packs of 3 3 3 3 Page EMC – – Width (B1) mm 342.3 342.3 342.3 342.3 Width (B2) mm 358.3 358.3 358.3 358.3 Depth (T) mm 250.4 250.4 310.4 310.4 Model No. VM Basic enclosure 1 3982.050 3983.050 3982.080 3983.080 Also required Top covers – with vent holes – without vent holes Front corner trims for assembly as instrument case 2 3981.310 3981.310 3981.310 3981.310 257 Flanges for configuration as rack-mount – without handle holes – with handle holes EMC installation EMC gaskets, horizontal1) – for upper/lower horizontal rail – between covers and horizontal rails EMC gaskets, vertical 1 – 3686.975 – 3686.975 230 Front/rear panels EMC – see page Accessories Front/rear panels see page 241 – 243 Carrying handles 2 – – 3981.360 3981.360 257 Front handles2) 2 3636.010 3636.010 3636.010 3636.010 678 Rear adjustable feet 4 3901.000 3901.000 3901.000 3901.000 256 1) Shorten 84 HP EMC gaskets to 63 HP. 2) Only in conjunction with mounting flanges with handle holes. Ripac Vario-Module, 84 HP 1 1 3982.942 – – 3982.952 – – 256 256 22 3981.210 3981.260 3981.210 3981.260 3981.210 3981.260 3981.210 3981.260 257 257 1 1 – 3684.808 3684.807 – 3684.808 3684.807 230 231 241 – 243 – see page 241 – 243 U (HE) Packs of 2 3 3 3 3 3 Page EMC – – – Width (B1) mm 449.0 449.0 449.0 449.0 449.0 449.0 Width (B2) mm 465.1 465.1 465.1 465.1 465.1 465.1 Depth (T) mm 310.4 250.4 310.4 310.4 370.4 370.4 Model No. VM Basic enclosure 1 3983.030 3982.060 3982.090 3983.090 3982.100 3983.100 Also required Top covers – with vent holes 1 3981.950 – 3982.950 3981.950 3982.960 3981.960 256 – without vent holes 1 3981.910 3982.910 3981.910 – 3981.920 256 Bottom covers – with vent holes – without vent holes 1 1 3981.750 3981.710 – 3982.750 3982.710 3981.750 3981.710 3982.760 – 3981.760 – 256 256 Front corner trims for assembly as instrument case 2 – 3981.310 3981.310 3981.310 3981.310 3981.310 257 Flanges for configuration as rack-mount – without handle holes – with handle holes 22 3981.200 – 3981.210 3981.260 3981.210 3981.260 3981.210 3981.260 3981.210 3981.260 3981.210 3981.260 257 257 EMC installation EMC gaskets, horizontal – for upper/lower horizontal rail – between covers and horizontal rails 1 1 3684.808 3684.807 – – 3684.808 3684.807 – 3684.808 3684.807 EMC gaskets, vertical 1 – – – 3686.975 – 3686.975 Front/rear panels EMC see page 241 – 243 – see page 241 – 243 – – see page 241 – 243 Accessories Front/rear panels see page 241 – 243 Carrying handles 2 – – 3981.360 3981.360 – – 257 Front handles1) 2 – 3636.010 3636.010 3636.010 3636.010 3636.010 678 Rear adjustable feet 4 3901.000 3901.000 3901.000 3901.000 3901.000 3901.000 256 1) Only in conjunction with mounting flanges with handle holes. Rittal Catalogue 33/Enclosures 253


Catalogue 33
To see the actual publication please follow the link above