Busbar adaptor - Micro-switch - Connection space cover - Lug terminal connection parts

Catalogue 33

RiLine accessories For RiLine NH fuse elements Prism terminal for NH disconnectors size 00 with screw terminal For direct connection of round and sector-shaped conductors. Material: Cast brass Surface finish: Nickel-plated Technical information: Available on the Internet. Connection Packs of Model No. SV Round conductor mm2 Sector-shaped conductor mm2 10 – 70 10 – 70 3 9344.600 Box terminals for NH disconnectors, sizes 1 to 3 with screw terminal For direct connection of round and sector-shaped conductors and laminated copper bars. Material: Cast brass Surface finish: Nickel-plated Technical information: Available on the Internet. For NH disconnectors Clamping area for laminated copper bars W x H mm Connection Sector-shaped conductor Round conductor Packs of Model No. SV mm2 mm2 Size 1 20 x 14 35 – 150 50 – 150 3 9344.610 Size 2/3 32 x 20 95 – 300 120 – 300 3 9344.620 Connection space cover for NH disconnectors ● For extending the contact hazard protection cover, e.g. when using ring terminals with a long collar. ● Bayable as required at the top and bottom. Material: Polyamide (PA 6). Colour: RAL 7035 For NH disconnectors Packs of Model No. SV Size 00 2 9344.520 Size 1 2 9344.530 Size 2 2 9344.540 Size 3 2 9344.550 Detailed drawings: Available on the Internet. Arc chambers for NH disconnectors, sizes 1 to 3 To increase switching capacity (utilisation category). Technical information: Available on the Internet. Packs of Model No. SV 3 9344.680 Rittal Catalogue 33/Power distribution 323


Catalogue 33
To see the actual publication please follow the link above