Functional space divider - Functional space divider

Catalogue 33

Compartment configuration Form 1-4 Mounting bracket for functional space divider ● The mounting bracket is secured − to the TS frame, − to the side panel module or − between a frame section and an auxiliary construction. ● Pre-machined mounting openings allow slide-in attachment of functional space dividers. Material: Sheet steel, zinc-plated, passivated, 1.5 mm Supply includes: Assembly parts. For functional space depth mm Length mm Packs of Model No. SV 425 427 8 9673.4051) 600 552 8 9673.406 800 752 8 9673.408 1) In conjunction with vertical busbar space separation. Mounting bracket for functional space divider and air circuit-breaker support rail ● The mounting bracket is secured to the side panel module. ● Pre-machined mounting openings allow slide-in attachment of functional space dividers. ● The air circuit-breaker support bar may be attached to the upper level. Material: Sheet steel, zinc-plated, passivated, 2 mm Supply includes: Assembly parts. For functional space depth mm Length mm Packs of Model No. 600 552 2 9673.426 800 752 2 9673.428 Also required: − Functional space side panel modules, see page 345. − Air circuit-breaker support rail, see page 347. SV Air circuit-breaker support bar For enclosure ● For the configuration of air circuit-breakers width mm (ACB) in compartments. ● The support rail is secured using a mounting bracket. Material: Sheet steel, zinc-plated, passivated, 2.5 mm Supply includes: Assembly parts. Also required: Length mm Packs of Model No. SV 400 351 2 9673.004 600 551 2 9673.006 800 751 2 9673.008 − Mounting bracket for functional space divider and air circuit-breaker support bar see page 347. − Attachment set for air circuit-breaker installation, see page 347. Attachment set for air circuit-breaker installation For attaching air circuit-breakers (ACB) to air circuit-breaker support bars. Material: Sheet steel, zinc-plated Supply includes: 4 threaded plates (M8/M12). Packs of Model No. SV 1 set 9660.970 Rittal Catalogue 33/Power distribution 347


Catalogue 33
To see the actual publication please follow the link above