Busbar connection adaptor 63 A/125 A/250 A/800 A, cable outlet top - Busbar connection adaptor 63 A/125 A/250 A/800 A, cable outlet bottom

Catalogue 33

RiLine60 connection system Busbar systems Page 276 – 279 Component adaptors Page 283 – 289 Fuse elements Page 294 – 309 Material: Chassis − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Chassis SV 3439.010 − Fibreglass-reinforced, thermoplastic polyester (PBT) − Fire protection corresponding to UL 94-V0 Cover − ABS − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Note: The technical data given in the tables may vary for UL applications. SV 3439.010 When connecting round conductors 300 mm2 with ring terminals, the terminal clamps fitted as standard in the busbar connection adaptors must be replaced with screws and/or bolts M10. Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Busbar connection adaptor 125 A/250 A/800 A, cable outlet top/bottom Design Packs of 3-pole 4-pole Page Rated current up to 125 A 250 A 800 A 125 A 250 A Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ Cable outlet top/bottom Connection of round conductors mm2 ● fine-wire with wire end ferrule 10 – 25 ● multi-wire 16 – 35 ● solid – 35 – 120 35 – 120 – 95 – 185 95 – 300 – 10 – 25 16 – 35 – 35 – 120 35 – 120 – Clamping area for laminated copper bars W x H mm 10 x 7.8 18.5 x 15.5 33 x 20 10 x 7.8 18.5 x 15.5 Width mm 55 90 129 75 118 Height mm 210 210 246 270 270 Approvals For bar systems with centre-to-centre spacing mm 60 60 60 60 60 For bar thickness mm 5/10 5/10 5/10 5/10 5/10 Model No. SV 1 9342.220 9342.250 9342.280 9342.224 9342.254 Accessories Laminated copper bars 314 280 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above