Configuration examples

Catalogue 33

Optipanel System accessories Page 537 Support arm systems Page 147 Stand systems Page 169 Industrial Workstations Page 132 Material: − Enclosure: Extruded aluminium section − Corner pieces: Die-cast zinc − Corner protectors: Plastic Colour: − Enclosure: Natural anodised − Corner pieces: RAL 7035 − Corner protectors: Similar to RAL 7024 Protection category: IP 65 to IEC 60 529 Supply includes: Seals and assembly parts for front panels. Detailed drawings: Available on the Internet. H B For front panel width (B) mm Packs of 430 482.6 482.6 520 520 520 Page For front panel height (H) mm 343 310.3 354.8 400 500 600 Installation depth mm 100 100 100 100 150 100 150 100 150 Model No. CP 1 6380.0201) 6380.000 6380.0401) 6380.4002) 6380.410 6380.5002) 6380.5102) 6380.6002) 6380.6102) Weight (kg) 5.3 6.2 6.6 5.8 7.3 6.6 8.3 7.3 9.2 Design Support arm connection CP-L, 120 x 65 mm3) – – – Support arm connection CP-L, Ø 130 mm3) – – – – – – Hinged rear panel4) Accessories Front panel 1 – 6028.010 – 6028.014 6028.014 6028.015 6028.015 6028.016 6028.016 794 Handle set, horizontal 1 – 6385.010 6385.010 6385.000 6385.000 6385.000 6385.000 6385.000 6385.000 790 Handle set, vertical 2 – – – 6385.040 6385.040 6385.050 6385.050 6385.060 6385.060 790 Mounting bracket for interior installation 4 6205.100 6205.100 6205.100 6205.100 6205.100 6205.100 6205.100 6205.100 6205.100 658 Mounting bracket 4 4597.000 4597.000 4597.000 4597.000 4597.000 4597.000 4597.000 4597.000 4597.000 658 Earthing plate 1 2570.500 2570.500 2570.500 2570.500 2570.500 2570.500 2570.500 2570.500 2570.500 690 Spring nut M5 50 6108.000 6108.000 6108.000 6108.000 6108.000 6108.000 6108.000 6108.000 6108.000 666 1) To fit TFT monitors, see page 796. 2) Configuration examples, see page 141. 3) Top or bottom, by rotating the enclosure. 4) With 3 mm double-bit lock insert, may be exchanged for 41 mm lock inserts, version C, see page 609, plastic handles and T handles, version C, see page 608. To fit desktop TFT up to 20.1˝ with rear connection ● VESA 75 ● VESA 100 Model No. CP 6380.050 140 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above