Mounting plate - Mounting plates

Catalogue 33

Interior installation Mounting plates Partial mounting plates, locatable into rails for TP For installation in: ● Console and desk unit on the interior installation system rails ● Punched sections with mounting flanges or support strips fitted to the side of the pedestal in the depth ● Other enclosures mounted on rails with 25 mm pitch pattern punchings For easy mounting on pre-fitted assembly screws. Bayable by screw-fastening at the sides. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Width mm Height mm Packs of Model No. TP 200 437 1 6730.310 500 437 1 6730.330 700 437 1 6730.340 For console/desk unit Width mm Max. partial mounting plate installation 600 1 x TP 6730.330 800 1 x TP 6730.340 1200 2 x TP 6730.310 1 x TP 6730.340 1600 3 x TP 6730.330 200/500/700 150/450/650 Ø 6.5 1 Ø 6.5 Ø 10 425 6.5 6.5 10 From width 500 mm 437 425 350 1 1 Support rail, locatable for TS, CM, PC, TP To fit: ● Internal mounting behind the mounting compartment, small, of the PC enclosure, ● Mounting on the vertical TS enclosure section, ● Mounting in CM and TP on the interior installation rail. Integral 25 mm pitch pattern of holes to accommodate: – Mounting plate, small – PS punched section without mounting flange via support brackets PS as a second mounting level if, due to an installed: – Mounting plate infill – Cable duct, vertical no punched sections or other assemblies can be mounted in the depth. Static load capacity: max. 15 kg. Material: Sheet steel, 2.0 mm Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. TS 1 set 8612.200 Accessories: PS punched section without mounting flange, see page 652. 50 32 Ø 7 114 Ø 4.5 75 2 204 (6 x 25 = 150) 50 16 14 37.5 Mounting plate, small For external mounting on: ● Support rail TS, locatable, depth-adjustable on a 25 mm pitch pattern, ● Punched sections with mounting flanges, attached to the outer mounting level. Material: Sheet steel, 1.5 mm Surface finish: Zinc-plated Supply includes: Assembly parts. Enclosure width mm Packs of Model No. TS 600 1 8612.600 Accessories: − TS punched section with mounting flange, see page 647. − Self-tapping screws, SZ 2487.000, see page 666. 30 114 58 Ø 6 Ø 4.5 1.5 50 250 250 557 (757) 638 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above