for RiLine60 CB component adaptors - Insert strip - Sliding blocks - Connection bracket - Support rail 35 x 15 mm

Catalogue 33

RiLine accessories for RiLine60 component adaptors PinBlock Plus for starters with increased contactor attachment Mounted by simply clipping onto the PinBlock (SV 9342.800/.810). Material: Polyamide (PA 6.6). Colour: RAL 9005 Note: UL approval in conjunction with OM adaptor/ support. Packs of Model No. SV 5 9342.820 ST-Combi connector for OM premium adaptor May be used as a spare. With tension spring clamp at the outlet end. Material: Polyamide (PA 6.6). Design Packs of Model No. SV 3-pole 1.5 – 4 mm2 5 9341.980 8-pole 0.25 – 2.5 mm2 5 9341.990 Cable set Pre-assembled connection cables for individual connection of switchgear, top-mounted on OM adaptors with tension spring clamps. Length: 130 mm. Material: − PVC insulation − Temperature resistant to 105°C − Wire ends with ultrasonic wire-end compression at both ends Technical information: Available on the Internet. Design Packs of Model No. SV AWG 14 = 2.08 mm2 2.5 mm2 15 9340.850 AWG 12 = 3.31 mm2 4 mm2 15 9340.860 AWG 10 = 5.26 mm2 6 mm2 15 9340.870 AWG 8 = 8.37 mm2 10 mm2 6 9340.880 AWG 6 = 13.3 mm2 16 mm2 6 9340.890 AWG = American Wire Gauges Twin cords for OM adaptors with tension spring clamp 2.5 – 16 mm2 Pre-assembled connection cables for individual connection of up to two switchgear units per adaptor. Cable length: L1 = 140 mm, L2 = 250 mm. Material: − PVC insulation − Temperature resistant to 105°C − Wire ends with ultrasonic wire-end compression at both ends Technical information: Available on the Internet. Design Packs of Model No. SV AWG 10 = 5.26 mm2 6 mm2 6 9340.820 AWG = American Wire Gauges Rittal Catalogue 33/Power distribution 321


Catalogue 33
To see the actual publication please follow the link above