Signal pillars - Signal pillars, LED compact - Connection adaptor

Catalogue 33

Interfaces 1 2 3 4 5 6 7 8 9 10 11 12 The mounting frame has a flap which snaps into position in various stages at opening angles of 90 to 180°. A snap fastener ensures a reliable seal. This may be locked if required. Material: − Mounting frame and metal flap: Fine die-cast zinc − Plastic flap: Polycarbonate (semi-transparent) − Lock: Polycarbonate, RAL 7024 Surface finish: Mounting frame and metal flap: Matt nickel-plated Colour: Lock: RAL 7024 Protection category: IP 65 to IEC 60 529 with sealed flap and proper assembly. Description cUL UL Packs of Model No. SZ Mounting frame1) Single, with plastic flap (semi-transparent) 1 2482.300 1 Double, with plastic flap (semi-transparent) 1 2482.310 Single, with metal flap 1 2482.320 Double, with metal flap 1 2482.330 Germany (VDE), spring-action terminals max. 2 x 2.5 mm2, connection at rear 1 2482.4003) Germany (VDE), screw terminals max. 6 mm2, connection at rear, colour: yellow (RAL 1016), for installation in front of master switch 1 2482.4103) 2 x SUB-D9 (jack/pin) 1 2482.500 SUB-D9 (jack/jack) 1 2482.510 2 x USB A (jack/jack) 1 2482.5402) RJ 45 (jack/jack, Cat. 5e), SUB-D9 (jack/jack), SUB-D9 (pin/pin) 1 2482.550 2 x RJ 45 (jack/jack, Cat. 5e) 1 2482.5602) USB A (jack/jack), RJ 45 (jack/jack, Cat. 5e), SUB-D9 (jack/pin) 1 2482.5702) Blanking plate (slimline), for individual population, usable area: 45 x 75 mm 1 2482.590 Mounting cut-out max. R2 A 91 2 3 4 5 6 7 8 9 10 11 12 1) Electrically conductive. 2) Conductively linked to mounting frame. 3) Rated voltage: 250 V AC, rated current: 10 – 16 A All SUB-D interfaces may be rotated while in use. Other socket modules and interface inserts available on request. 52 Interface flaps, modular For universal use in all situations where rapid access to interfaces and sockets is needed. The affected enclosure remains closed and is therefore protected from ambient influences and unauthorised access. Space-saving installation e.g. ● in small enclosures and compact enclosures as a programming interface for controllers ● in IT and industrial distributors as maintenance access for networks ● in PC enclosures and console systems for the temporary connection of additional equipment ● in mobile industrial workstations for rapid connection to existing network structures ● in command panel systems for programming and maintenance of integral components. Socket modules Interface inserts Interface flap, single Approx. 65 open lock Approx. 120 Approx. 116 Appr. 21 Approx. 38 Approx. 16 Approx. 12 Approx. 7 Approx. 7 Interface flap, double Mounting cut-out Approx. 116 Approx. 61 Approx. 61 open lock open lock A 91 117 Permissible material thickness: 1 – 5 mm A Contact surface Approx. 120 Approx. 130 max. R2 Approx. 16 Approx. 12 Approx. 7 Approx. 7 Approx. 12 Appr. 21 Appr. 35 Rittal Catalogue 33/System accessories 807


Catalogue 33
To see the actual publication please follow the link above