Mounting plates - Mounting plate TS - Mounting bracket - Mounting bracket

Catalogue 33

Interior installation Rail systems C rails for cable chamber enclosures For attaching cables and lines and for mounting stacking insulators. Material: Sheet steel Supply includes: − 4 C rails − 8 brackets − Assembly parts For TS enclosures width/depth mm Length (L) mm Packs of Model No. SV 600 600 4 9660.210 800 800 4 9660.220 L Punched sections with mounting flanges for coupling section For assembling a Maxi-PLS or Flat-PLS busbar system directly beneath or above the circuitbreaker. This punched section with mounting flange may be used without conflict in conjunction with the compartment space side panel modules. It is attached to the outer level of the TS 8 enclosure system, but thanks to the PS punchings allows a mounting level as in the roof or base frame, thereby facilitating the use of busbar system attachment for the roof/base section. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For TS enclosures width/depth mm Packs of Model No. SV 600 2 9674.056 800 2 9674.058 Mounting plates Locatable on ● the vertical TS enclosure section ● TS punched section with mounting flange, 17 x 73 mm ● at the rear on the TE 482.6 mm (19˝) mounting frame Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. Packs of Model No. TS 4 8612.400 Detailed drawings: Available on the Internet. Mounting plates Screw-fastened, large On all enclosures and mounting parts with system punchings on a 25 mm pitch pattern. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. Packs of Model No. TS 4 8612.410 Detailed drawings: Available on the Internet. Rittal Catalogue 33/System accessories 657


Catalogue 33
To see the actual publication please follow the link above