Component shelf 2 U, static installation - Utility table - Shelf

Catalogue 33

Interior installation Component shelves for attachment to the 482.6 mm (19˝) punchings Component shelf, complete set, pull-out 482.6 mm (19˝) for 482.6 mm (19˝) system punchings Tailored to the distance between levels in enclosures as per their supplied state of 495 mm, this complete set contains a vented component shelf, telescopic slides and a mounting kit for direct attachment. The mounting kit also offers depth-variable attachment within 395 – 645 mm on a 25 mm pitch pattern. Load capacity: 50 kg, static Material: Base: Sheet steel Surface finish: − Base: Spray-finished − Mounting kit/telescopic slides: Zinc-plated Colour: RAL 7035 Supply includes: − 1 component shelf − Telescopic slides − Installation kit Base depth mm Packs of Model No. DK 500 1 set 7000.625 Accessories: Handles for component shelf, see page 678. Component shelf 1 U, static installation 482.6 mm (19˝)/535 mm (metric) for 482.6 mm (19˝) system punchings The ideal support surface for small active components such as modems or mini-hubs in 482.6 mm (19˝) or metric levels. Load capacity: 10 kg surface load, static Material: Sheet steel Colour: RAL 7035 Component shelf depth mm Model No. DK 482.6 mm (19˝) Metric 140 7119.140 7119.1551) 1) Extended delivery times. Note: Not suitable for combination with telescopic slides. Also required: − Captive nuts, see page 665. − Screws, see page 666. 674 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above