TP pedestal Installation examples with TS system rails

Catalogue 33

Interior installation Rail systems 1 2 CM Installation examples with TS system rails of 600 800 1000 1200 1400 Page 1 Model No. CM 4 5001.050 5001.051 5001.052 5001.053 5001.054 647 of 300 400 – – – 2 Model No. CM 2 5001.371 5001.370 – – – 649 Packs of Model No. TS For enclosure width mm 600 800 1000 1200 1400 A1) mm 575 775 975 1175 – TS punched section with mounting flange, 17 x 73 mm 4 8612.060 8612.080 8612.000 8612.020 – 647 TS mounting bars 20 8800.130 4579.000 – – – 650 Support rail slotted 4 4396.000 4398.000 – – – 654 unslotted 4 4396.500 4398.500 – – – 654 System support rails 2 4361.000 4362.000 4347.000 4363.000 – 654 C rails 30/15 6 4944.000 4945.000 4946.000 4947.000 – 653 Cable clamp rail 2 4191.000 4192.000 4336.000 4196.000 – 717 3 4 5 6 7 8 Installation in the height (individual installation e.g. with) TS punched section with mounting flange, 17 x 73 mm see page 647 TS support strips see page 650 Packs of Model No. TS/PS 300 225 4 8612.130 8612.130 8612.130 8612.130 8612.130 400 325 4 8612.140 8612.140 8612.140 8612.140 8612.140 TS mounting bars 400 325 20 4694.000 4694.000 4694.000 4694.000 4694.000 650 TS punched rail, 18 x 38 mm 400 325 4 8612.240 8612.240 8612.240 8612.240 8612.240 650 PS punched rail, 23 x 23 mm 400 275 12 4169.000 4169.000 4169.000 4169.000 4169.000 651 With mounting bracket TS (2 per rail) 24 8800.370 8800.370 8800.370 8800.370 8800.370 660 8 7 6 Rails for interior installation (preparing for installation) For enclosure width/height mm Packs Base configuration rail (preparing for installation) For enclosure depth Packs Installation in the width Installation in the depth For enclosure depth mm A1) mm TS punched section with mounting flange, 17 x 73 mm 647 9 10 11 12 1) A = Rail mounting distance X A 5 11 1 10 2 12 10 9 1 3 4 A X Rittal Catalogue 33/System accessories 641


Catalogue 33
To see the actual publication please follow the link above