Rails for interior installation - Rails for interior installation - TS punched section with mounting flange, 17 x 73 mm

Catalogue 33

Interior installation Rail systems TS installation examples with TS system rails Installation in the roof and base frame in the width/depth Installation between vertical sections in the width/depth Internal level External level A A A A A A PS punched section without mounting flange 23 x 73 mm (installation option with support bracket TS) For enclosure width/depth mm Packs of A1) mm Model No. PS A1) mm Model No. PS A1) mm Model No. PS Page 400 4 275 4374.000 275 4374.000 – – 652 500 4 375 4375.000 375 4375.000 – – 600 4 475 4376.000 475 4376.000 – – 800 4 675 4377.000 675 4377.000 – – 1000 4 875 4382.000 875 4382.000 – – 1200 4 1075 4378.000 1075 4378.000 – – 1800 4 1675 4379.000 1675 4379.000 – – 2000 4 1875 4380.000 1875 4380.000 – – 2200 4 2075 4381.000 2075 4381.000 – – 1) A = Rail mounting distance A A PS punched section with mounting flange 23 x 73 mm (installation options with TS adaptor rail when mounting on the vertical TS enclosure section) For enclosure width/depth mm Packs of A1) mm Model No. PS A1) mm Model No. PS A1) mm Model No. PS Page 400 4 335 8800.640 – 8800.640 – – 652 500 4 435 8800.650 – 8800.650 – – 600 4 535 4364.000 – 4364.000 – – 800 4 735 4365.000 – 4365.000 – – 1000 4 935 4373.000 – 4373.000 – – 1200 4 1135 4367.000 – 4367.000 – – 1) A = Rail mounting distance A Support rails, slotted For enclosure width/depth mm Packs of A1) mm Model No. PS A1) mm Model No. PS A1) mm Model No. PS Page 400 4 335 4394.000 – – – – 654 500 2 435 4395.000 – – – – 600 2 535 4396.000 – – – – 800 2 735 4398.000 – – – – Support rails, unslotted 400 4 335 – – – – – 654 500 2 435 – – – – – 600 2 535 4396.500 – – – – 800 2 735 4398.500 – – – – 1) A = Rail mounting distance Alternatively, the support rail (slotted and unslotted) can also be fitted with snap-on nut M8, adaptor rail or TS punched rail 25 x 38 mm on the vertical TS enclosure section. 646 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above