Earthing plate - Central earthing point - Potential equalisation star - Complete earthing kit - Extension kit for complete earthing kit

Catalogue 33

Interior installation Earthing Earth straps For configuring a reliable earthing connection with perfect contact: ● With ring terminals in M6 and M8 to match the earthing screw ● Length-optimised and ready to install Enclosure Connection facility Door/lid Enclosure Mounting plate KL M6 M6 M8 EB/BG M6 M6/M81) – AE M6 M62)/M8 M8 KE/KEL M8 M8 M8 AP/CM/TP M6 M8 M8 TS/ES M8 M8 M8 PC M8 M8 – 1) M8 with BG 1050.900 2) M6 with AE 1032.XXX/AE 1035.XXX Connection Crosssection mm2 Length mm Packs of Model No. SZ M8 – M8 4 170 5 2564.000 M8 – M8 16 170 5 2565.000 M8 – M8 25 170 5 2566.000 M6 – M6 10 200 5 2565.100 M8 – M8 4 300 5 2567.000 M6 – M8 10 300 5 2565.110 M8 – M8 10 300 5 2565.120 M8 – M8 16 300 5 2568.000 M8 – M8 25 300 5 2569.000 Earthing strap Tin-plated copper, in various lengths and crosssections with press-fitted contact rings. Earthing straps counteract the current displacement effect at high frequencies, whilst at the same time offering highly flexible connection opportunities. For Crosssection mm2 Length mm Packs of Model No. SZ M6 10 200 10 2412.210 M8 16 200 10 2412.216 M8 25 200 10 2412.225 M6 10 300 10 2412.310 M8 16 300 10 2412.316 M8 25 300 10 2412.325 Assembly parts for system punchings For fastening the earth straps and earthing braids to: ● Horizontal TS enclosure sections ● PS rail system ● ES system punchings. Also required: Size Packs of Model No. SZ M6 10 set 2570.000 M8 10 set 2559.000 For mounting on the horizontal TS enclosure section: Captive nut, see page 665. Assembly parts for gland plates For fastening the earth straps and earthing braids to: ● Gland plates Fast assembly thanks to self-tapping screws. Size Packs of Model No. SZ M8 10 set 2570.200 Contact washers Serrated contact washers facilitate secure PE conductor connection. As a result, there is no need to manually strip paint in the connection area. Size Packs of Model No. SZ M5 100 2343.000 M6 100 2334.000 M8 100 2335.000 Rittal Catalogue 33/System accessories 689


Catalogue 33
To see the actual publication please follow the link above