Rack-mounted fans/tangential fans for 482.6 mm (19˝) - Rack-mounted fan, air throughput 320/480 m3/h

Catalogue 33

TopTherm fan-and-filter units Air throughput 900 m3/h, with EC technology Model No. SK fan-and-filter unit 3245.5001) 3245.6001) 3245.5101) Page EMC version – – Rated operating voltage V, Hz 230, 50/60 115, 50/60 Dimensions mm Max. installation depth mm D (T2) 130.5 Air throughput, unimpeded air flow 900 m3/h Air throughput with outlet filter including standard filter mat Diagonal fan EC motor Rated current 1.25 A 2.5 A Power consumption 170 W Pre-fuse 4 A 6 A Noise level 72 dB (A) Operating temperature range –30°C to +55°C Storage temperature range –30°C to +70°C Protection category Standard IP 51 IP 51 IP 51 With additional fine filter mat IP 52 IP 52 IP 52 With hose-proof hood IP 56 IP 56 IP 56 Accessories Packs of SK outlet filter 1 3243.200 – 3243.200 485 SK outlet filter – EMC 1 – 3243.060 – 485 Spare filter mats 5 3173.100 3243.066 3173.100 483 Fine filter mats 5 3183.100 3183.100 3183.100 484 Hose-proof hood 1 3245.080 3245.080 3245.080 485 Blanking cover 1 3243.020 3243.020 3243.020 485 Enclosure internal thermostat 1 3110.000 3110.000 3110.000 476 Digital temperature display/thermostat 1 3114.200 3114.200 3114.200 475 Hygrostat 1 3118.000 3118.000 3118.000 476 Speed control and monitoring for EC fan-and-filter units 1 3235.4402) 3235.4402) 3235.4402) 476 1) 0 – 10 V input and tacho signal output 2) On request. Special voltages available on request. We reserve the right to make technical modifications. Conversion table old/new W (B) x H 323 x 323 D (T1) 25 1 x SK 3243.200: 680 m3/h 2 x SK 3243.200: 820 m3/h 1 x SK 3243.060: 680 m3/h 2 x SK 3243.060: 820 m3/h 1 x SK 3243.200: 680 m3/h 2 x SK 3243.200: 820 m3/h Output class 20/25 m3/h 55/66 m3/h 105/120 m3/h 180/160 m3/h 230/250 m3/h 550/600 m3/h 700/770 m3/h Cut-out dimensions (old = new) 92 x 92 124 x 124 177 x 177 224 x 224 292 x 292 24 V new 3237.124 3238.124 3239.124 3240.124 3241.124 – – old 3321.027 3322.027 3323.027 3324.027 3325.027 – – 230 V new 3237.100 3238.100 3239.100 3240.100 3241.100 3243.100 3244.100 old 3321.107 3322.107 3323.107 3324.107 3325.107 3326.107 3327.107 115 V new 3237.110 3238.110 3239.110 3240.110 3241.110 3243.110 3244.110 old 3321.117 3322.117 3323.117 3324.117 3325.117 3326.117 3327.117 400 V new – – – – – – 3244.140 old – – – – – – 3327.147 EMC fan-and-filter unit, 230 V new 3237.600 3238.600 3239.600 3240.600 3241.600 3243.600 3244.600 old 3321.607 3322.607 3323.607 3324.607 3325.607 3326.607 3327.607 Outlet filter new 3237.200 3238.200 3239.200 3240.200 3243.200 old 3321.207 3322.207 3323.207 3325.207 3326.207 EMC outlet filter new 3237.060 3238.060 3239.060 3240.060 3243.060 old 3321.267 3322.267 3323.267 3325.267 3326.267 Hose-proof hood new 3237.080 3238.080 3239.080 3240.080 3243.080 old 3321.800 3322.800 3323.800 3324.800 3326.800 Blanking cover new 3237.020 3238.020 3239.020 3240.020 3243.020 old – – – – – – – Standard filter mat (IP 54) new 3321.700 3322.700 3171.100 3172.100 3173.100 old 3321.700 3322.700 3171.100 3172.100 3173.100 3327.700 Fine filter mat (IP 55) new – 3238.055 3181.100 3182.100 3183.100 old – – 3181.100 3182.100 3183.100 398 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above