Baying brackets - Angular baying brackets - Combination angle - Baying attachment, vertical

Catalogue 33

Baying system Enclosure suites 7 8 1 1 A B 7 2 quick-fit baying clamps TS 8800.500 (see page 577). 4 angular baying brackets TS 8800.430 (see page 579). 2 quick-fit baying clamps TS 8800.500 (see page 577). 2 angular baying brackets TS 8800.430 (see page 579). 4 baying brackets TS 4582.500 (see page 580) if the angular baying brackets cannot be fitted in the foremost installation position due to installed equipment such as large swing frames. 7 8 8 When transporting bayed enclosures Baying bracket for TS/TS Baying bracket for TS/TS and TS/PS 7 8 Note: − In addition, the outer baying connector (see page 578), can be used. − When transporting large, heavy enclosure combinations by crane, we additionally recommend the use of combination angles TS 4540.000, see page 580. Also required: For protection category IP 55: One connector/clamp is required half-way up the enclosure height, see page 577. Baying clamp, see page 577/578. Notes on the transportation of bayed enclosures, see page 578. A 1 7 B 1 7 8 Angular baying brackets for TS/TS For a stable connection when transporting bayed enclosure suites. Screw-fastening either ● Horizontally and vertically with 8 screws ● Horizontally with 2 screws and M8 threaded blocks, vertically with 4 screws is supported. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. 7 Packs of Model No. TS 4 8800.430 Rittal Catalogue 33/System accessories 579


Catalogue 33
To see the actual publication please follow the link above