Slide rails, heavy-duty - Slide rails - Slide rails, heavy-duty

Catalogue 33

482.6 mm (19˝) installation system Slide rails 11.5 7.5 Slide rails, depth-variable, 1 U for TE, 482.6 mm (19˝) mounting frame, flat mounting angles The slide rail is pulled out to the required length and secured between the front and rear mounting level. Rear location lugs and front screw-fastening enable convenient one-man assembly. The mounting component to be integrated is inserted horizontally onto the slide rail and optionally secured to the mounting level via its attachment slots. Load capacity: 80 kg/150 kg, static load Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Length mm Load capacity kg Contact surface mm Packs of Model No. DK 390 – 600 80 50 2 7063.882 590 – 930 80 50 2 7063.883 590 – 930 150 25 2 7063.884 Note: The super-slimline design of the slide rail allows it to be used in most integration cases for 482.6 mm (19˝) mounting components. Because it is secured to the standardised mounting level, it is manufacturer-independent. The slide rail slightly reduces the installation space below the slide rail so that the U below it is only available for limited use. Slide rails, depth-variable, 1 U for server and network enclosures with two 482.6 mm (19˝) mounting levels, without additional loss of U For mounting both on cranked and flat mounting angles, 482.6 mm (19˝) mounting frames and on TE. The slide rails are pulled out to the required length and secured between the front and rear mounting level on the 482.6 mm (19˝) pitch pattern. Load capacity: 20 kg static load Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Distance between 482.6 mm (19˝) levels mm Contact surface mm Packs of Model No. DK 390 – 550 30 2 7063.750 550 – 750 30 2 7063.752 Note: Thanks to the thin support surface of only around 0.8 mm thickness, exceeding the U pitch pattern is generally avoided, provided the components do not exceed a maximum height of 43.5 mm. In this way, several units may be easily arranged on top of one another without offset. Rittal Catalogue 33/System accessories 749


Catalogue 33
To see the actual publication please follow the link above