TopTherm, for wall mounting, cooling output 1/2.5/4 kW

Catalogue 33

Chillers for water TopTherm, cooling output 3/4.5/6 kW Model No. SK 3320.600 3334.600 3334.6602) Page Rated operating voltage V, Hz 400, 3~, 50/60/460, 3~, 601) Dimensions mm WHD 602 676 645 602 1050 645 Cooling output at Tw = 10°C/Tu = 32°C Tw = 18°C/Tu = 32°C 2.7 kW/3.0 kW 3.0 kW/3.4 kW 3.9 kW/4.7 kW 4.5 kW/5.4 kW 4.8 kW/5.2 kW/5.2 kW 6.0 kW/6.6 kW/6.6 kW Power consumption 1.72 kW/1.95 kW 2.00 kW/2.51 kW 4.3 kW/5.1 kW/5.1 kW Rated current max. 3.8 A/4.6 A/3.9 A 4.9 A/5.9 A/5.0 A 8 A/9.7 A/8 A Pre-fuse T 10 A 16 A Refrigerant R134a Number of cooling circuits 1 Temperature range Environment +15°C to +43°C Liquid media +10°C to +30°C Pump capacity See characteristic curve of pump. Tank Made from PP plastic Tank capacity 30 l Water connections 1/2˝ internal thread 3/4˝ internal thread Weight (empty) 88 kg 94 kg 125 kg Air throughput of fans 1785 m3/h 2200/2500 m3/h Temperature control Microcontroller control (factory setting +20°C) Accessories 3286.520 3286.520 3286.510 Metal filter 482 Packs of 1 1 2 1) Supports multiple voltages without rewiring. 2) Integral fill level display. Customised solutions and technical modifications available on request. We reserve the right to make technical modifications. Rittal South Korea RITTAL Co., Ltd. Seoul Head Office 3rd Floor Asaan Venture Tower B/D 315-6 Yangjae-Dong Seocho-Gu Seoul 137-896 Korea Phone: +82 (0)2-577-6525 Fax: +82 (0)2-577-6526 E-mail: rittal@rittal.co.kr www.rittal.co.kr Rittal Catalogue 33/Climate control 447


Catalogue 33
To see the actual publication please follow the link above