Roof plate - Roof plate, multi-piece

Catalogue 33

Roof/wall mounting Roof 1 2 3 4 5 Cable entry glands ● Including seal ● External dimensions 250 x 160 mm ● Protection category IP 55 Design Material Colour Packs of Model No. SV 14 x M25/32 Insulating material RAL 7032 1 9665.750 2 x M25/32/40, 1 x M32/40/50, 2 x M40/50/63 Insulating material RAL 7032 1 9665.760 With sealing membranes 32 x Ø 7 – 16 mm, 4 x Ø 10 – 20 mm, 3 x Ø 14 – 26 mm Insulating material RAL 7032 1 9665.770 With entry glands up to 66 mm diameter Insulating material RAL 7032 1 9665.780 Solid Sheet steel, spray-finished RAL 7035 4 9665.785 1 2 3 4 5 R25 Ø 4.5 135 223 138 226 Cut-out dimensions for SV 9665.750 to SV 9665.785 Rittal Catalogue 33/System accessories 623


Catalogue 33
To see the actual publication please follow the link above