Assembly screws - Cage nut – front mounting, 482.6 mm (19˝) - Spring nuts with screws

Catalogue 33

482.6 mm (19˝) installation system 482.6 mm (19˝) installation Mounting kit for VerticalBox The vertically hinged support plate offers even more flexibility in interior installation for cable routing, attachment of small appliances, socket strips etc. Depth-variable positioning on a 25 mm pitch pattern. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. W x H mm Packs of Model No. DK 350 x 485 1 7501.100 Captive nuts M5/M6 For the attachment of rack-mounted electronic equipment, 482.6 mm (19˝) installed equipment and blanking plates to mounting angles, 482.6 mm (19˝). For use with metal thickness from 0.8 – 2.0 mm. In areas of narrow tolerance, captive nuts for metal thicknesses of 1.2 – 1.5 mm should be used. Optionally with or without contact of the installed equipment to the 482.6 mm (19˝) section/ enclosure. Captive nut M5 Design With contact 0.8 – 2.0 50 2094.500 Without contact 0.8 – 2.0 50 2092.500 Captive nut M6 For metal thicknesses mm Packs of Model No. EL Design For metal thicknesses mm Packs of Model No. EL With contact 0.8 – 2.0 50 2094.200 Without contact 0.8 – 2.0 50 2092.200 With contact 1.2 – 1.5 50 2094.300 Without contact 1.2 – 1.5 50 2092.300 Multi-tooth screws M5 x 16 mm/M6 x 16 mm For optimum transmission of torques, an extended tool life and increased safety and reliability when tightening and loosening screw connections. Supply includes: Plastic washers. Bit size Packs of Model No. DK M5 Multi-tooth 25 50 7094.130 M6 Multi-tooth 30 50 7094.140 Rittal Catalogue 33/System accessories 757


Catalogue 33
To see the actual publication please follow the link above