Enclosure keys - Quick-release fastener

Catalogue 33

Doors/locks Lock systems Multiple lock for 6 cam locks The ideal solution in cases where individual access for several persons is required for maintenance and repair purposes. Material: Sheet steel Surface finish: Zinc-plated Packs of Model No. SZ 2 2493.500 Lock cover Prepared for lead seal For all enclosure types with Rittal-specific locks, such as AE and EB. Material: Polyamide Colour: RAL 7035 Packs of Model No. SZ 2 2476.000 Security lock Fitted to doors, to protect against contact with live electrical equipment whilst the master switch is ON. Function: ● Locks the door when the master switch is ON. ● Mains power (voltage) is only enabled whilst the door is closed. ● Monitoring of the lock magnet via an additional closing contact. Supply includes: − Lock − Actuator − Angle bracket − Assembly parts Connection voltage for lock magnet Model No. SZ 230 V AC 11 VA 2416.000 24 V DC 8 W 2418.000 120 V AC 8 VA 2419.000 Also required: For twin-door enclosures (for the overlapping door, to indicate “enclosure door closed”), Rittal door-operated switch SZ 4127.010, see page 684. Rittal Catalogue 33/System accessories 611


Catalogue 33
To see the actual publication please follow the link above