Optical components - Incandescent lamps

Catalogue 33

Signal pillars Signal pillars, modular Benefits: ● Simple assembly and contact via bayonet fastener. ● Configuration of up to five components with the same voltage. ● Flashing and stroboscopic light element incl. lamp, suitable for direct use. ● Components are available in a range of colours and voltages. For modular configuration of ● Connection components ● AS interface element ● Optical components ● Incandescent lamps/LED lamps ● Acoustic components ● Label panel Connection component for signal pillars, modular Optionally for conduit or wall/base mounting. Screw terminals in the connection component. With cover for optical components. Contact hazard protection to VDE. Material: Enclosure of polyamide Colour: Black Protection category: IP 54 Connection component Model No. SG For conduit mounting 2368.000 For wall/base mounting 2368.010 Accessories: − Mounting components for wall/base mounting, see page 812. − Mounting components for conduit mounting, see page 814. − Mounting components for support arm system, see page 813. Connection component for conduit mounting SG 2368.000 Ø 25 Ø 17.7 13 25 30 Ø 70 Ø 68.5 Connection component for wall/base mounting SG 2368.010 Ø 4.2 21.5 18.75 1.75 Ø 25 Ø 17.7 4.2 13 Ø 70 Ø 68.5 25 30 1 1 Seal Connection diagram Shared conductor 0 1 2 3 5 4 Stage 5 Stage 4 Stage 3 Stage 1 Stage 2 Rittal Catalogue 33/System accessories 809


Catalogue 33
To see the actual publication please follow the link above